Factory Automation

Products

Single phase Motor

Capacitor Start and Run (IP 55)

SCLF-QR 1HP IP55

PHASE: 1

TYPE: CAPACITOR START AND RUN

MODEL NAME: SCLF-QR

RATED OUTPUT, HP (kW): 1 (0.75)

POLE: 4

CODE: MEATH CODE : 1M001D-400075QREU2

OUTLINE DRAWING NO.: ONM040542-*

RATED VOLTAGE (V): 220 | 230 | 220

RATED FREQUENCY (Hz): 50 | 50 | 60

RATED CURRENT (A): 5.3 | 5.5 | 4.5

RATED SPEED (min⁻¹): 1445 | 1450 | 1740

RATED EFFICIENCY (%): 72.1 | 72.1 | 77.0

EFFICIENCY CLASS: IE1

THERMAL CLASS: 155(F)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP55

METHOD OF COOLING: IC411

FRAME NO.: 90S

WEIGHT (kg): 15

STANDARD: JEC-2137-2000

EFFICIENCY RULE: IEC 60034-30-1

INSTALLATION: FOOT MOUNTED

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING:

  • LOAD SIDE : 6204ZZ
  • OPPOSITE SIDE : 6202ZZ

BEARING GREASE: UREA GREASE

NOISE (db.A): 63

VIBRATION: V20

CIRCUMSTANCE CONDITION:

  • AMBIENT TEMPERATURE : -20 ~ +40°C
  • AMBIENT HUMIDITY : 95%RH OR LESS
  • ABOVE SEA LEVEL : 1000m OR LESS
  • ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR

COLOR: MUNSELL N1.5 (BLACK)

TERMINAL BOX:

  • NO. OF LEAD WIRES : 4
  • SOURCE CONNECTION : LEAD WIRES

SHAFT SWING: ≤0.03mm

MATERIAL:

  • FRAME : STEEL PLATE
  • BRACKET : ALUMINIUM
  • SHAFT : CARBON STEEL
  • STATOR CORE : ELECTRICAL STEEL
  • WIRE : ENAMELLED COPPER MAGNET WIRE
  • ROTOR CORE : ELECTRICAL STEEL
  • CONDUCTOR : ALUMINIUM
  • TERMINAL BOX : STEEL PLATE
  • PAINTING : POLYURETHANE RESIN

PRODUCTION COUNTRY: THAILAND

SCL-QR 1.5HP IP22

PHASE: 1

TYPE: CAPACITOR START AND RUN

MODEL NAME: SCLF-QR

RATED OUTPUT, HP (kW): 1.5 (1.1)

POLE: 4

CODE: MEATH CODE : 1M001D-400120QREU1

OUTLINE DRAWING NO.: ONM040544-*

RATED VOLTAGE (V): 220 | 230 | 220

RATED FREQUENCY (Hz): 50 | 50 | 60

RATED CURRENT (A): 7.8 | 8.1 | 6.6

RATED SPEED (min⁻¹): 1445 | 1450 | 1745

RATED EFFICIENCY (%): 75.0 | 75.0 | 79.0

EFFICIENCY CLASS: IE1

THERMAL CLASS: 155(F)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP55

METHOD OF COOLING: IC411

FRAME NO.: 90L

WEIGHT (kg): 18

STANDARD: JEC-2137-2000

EFFICIENCY RULE: IEC 60034-30-1

INSTALLATION: FOOT MOUNTED

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING:

  • LOAD SIDE : 6205ZZ
  • OPPOSITE SIDE : 6203ZZ

BEARING GREASE: UREA GREASE

NOISE (db.A): 63

VIBRATION: V20

CIRCUMSTANCE CONDITION:

  • AMBIENT TEMPERATURE : -20 ~ +40°C
  • AMBIENT HUMIDITY : 95%RH OR LESS
  • ABOVE SEA LEVEL : 1000m OR LESS
  • ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR

COLOR: MUNSELL N1.5 (BLACK)

TERMINAL BOX:

  • NO. OF LEAD WIRES : 4
  • SOURCE CONNECTION : LEAD WIRES

SHAFT SWING: ≤0.03mm

MATERIAL:

  • FRAME : STEEL PLATE
  • BRACKET : ALUMINIUM
  • SHAFT : CARBON STEEL
  • STATOR CORE : ELECTRICAL STEEL
  • WIRE : ENAMELLED COPPER MAGNET WIRE
  • ROTOR CORE : ELECTRICAL STEEL
  • CONDUCTOR : ALUMINIUM
  • TERMINAL BOX : STEEL PLATE
  • PAINTING : POLYURETHANE RESIN

PRODUCTION COUNTRY: THAILAND

SCLF-QR 2HP IP55

PHASE: 1

TYPE: CAPACITOR START AND RUN

MODEL NAME: SCLF-QR

RATED OUTPUT, HP (kW): 2 (1.5)

POLE: 4

CODE: MEATH CODE : 1M001D-400150QREU1

OUTLINE DRAWING NO.: ONM040546-*

RATED VOLTAGE (V): 220 | 230 | 220

RATED FREQUENCY (Hz): 50 | 50 | 60

RATED CURRENT (A): 10.3 | 10.4 | 8.8

RATED SPEED (min⁻¹): 1450 | 1450 | 1750

RATED EFFICIENCY (%): 77.2 | 77.2 | 81.5

EFFICIENCY CLASS: IE1

THERMAL CLASS: 155(F)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP55

METHOD OF COOLING: IC411

FRAME NO.: 100L

WEIGHT (kg): 24.6

STANDARD: JEC-2137-2000

EFFICIENCY RULE: IEC 60034-30-1

INSTALLATION: FOOT MOUNTED

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING:

  • LOAD SIDE : 6206ZZ
  • OPPOSITE SIDE : 6205ZZ

BEARING GREASE: UREA GREASE

NOISE (db.A): 63

VIBRATION: V20

CIRCUMSTANCE CONDITION:

  • AMBIENT TEMPERATURE : -20 ~ +40°C
  • AMBIENT HUMIDITY : 95%RH OR LESS
  • ABOVE SEA LEVEL : 1000m OR LESS
  • ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR

COLOR: MUNSELL N1.5 (BLACK)

TERMINAL BOX:

  • NO. OF LEAD WIRES : 4
  • SOURCE CONNECTION : LEAD WIRES

SHAFT SWING: ≤0.03mm

MATERIAL:

  • FRAME : STEEL PLATE
  • BRACKET : ALUMINIUM
  • SHAFT : CARBON STEEL
  • STATOR CORE : ELECTRICAL STEEL
  • WIRE : ENAMELLED COPPER MAGNET WIRE
  • ROTOR CORE : ELECTRICAL STEEL
  • CONDUCTOR : ALUMINIUM
  • TERMINAL BOX : STEEL PLATE
  • PAINTING : POLYURETHANE RESIN

PRODUCTION COUNTRY: THAILAND

SCLF-QR 3HP IP55

PHASE: 1

TYPE: CAPACITOR START AND RUN

MODEL NAME: SCLF-QR

RATED OUTPUT, HP (kW): 3 (2.2)

POLE: 4

CODE: MEATH CODE : 1M001D-400220QREU1

OUTLINE DRAWING NO.: ONM140548-A

RATED VOLTAGE (V): 220 | 230 | 220

RATED FREQUENCY (Hz): 50 | 50 | 60

RATED CURRENT (A): 15.8 | 15.8 | 13.6

RATED SPEED (min⁻¹): 1440 | 1445 | 1730

THERMAL CLASS: 155(F)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP55

METHOD OF COOLING: IC411

FRAME NO.: 112M

WEIGHT (kg): 34.4

STANDARD: JEC-2137-2000

INSTALLATION: FOOT MOUNTED

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING:

  • LOAD SIDE : 6207ZZ
  • OPPOSITE SIDE : 6206ZZ

BEARING GREASE: UREA GREASE

NOISE (db.A): 67

VIBRATION: V20

CIRCUMSTANCE CONDITION:

  • AMBIENT TEMPERATURE : -20 ~ +40°C
  • AMBIENT HUMIDITY : 95%RH OR LESS
  • ABOVE SEA LEVEL : 1000m OR LESS
  • ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR

COLOR: MUNSELL N1.5 (BLACK)

TERMINAL BOX:

  • NO. OF LEAD WIRES : 4
  • SOURCE CONNECTION : LEAD WIRES

SHAFT SWING: ≤0.03mm

MATERIAL:

  • FRAME : STEEL PLATE
  • BRACKET : ALUMINIUM
  • SHAFT : CARBON STEEL
  • STATOR CORE : ELECTRICAL STEEL
  • WIRE : ENAMELLED COPPER MAGNET WIRE
  • ROTOR CORE : ELECTRICAL STEEL
  • CONDUCTOR : ALUMINIUM
  • TERMINAL BOX : STEEL PLATE
  • PAINTING : POLYURETHANE RESIN

PRODUCTION COUNTRY: THAILAND

SCLF-QRV 1HP IP55

PHASE: 1

TYPE: CAPACITOR START AND RUN

MODEL NAME: SCLF-QRV

RATED OUTPUT, HP (kW): 1 (0.75)

POLE: 4

CODE: MEATH CODE : 1M001D-400075QVEU1

OUTLINE DRAWING NO.: ONM940543-*

RATED VOLTAGE (V): 220 | 230 | 220

RATED FREQUENCY (Hz): 50 | 50 | 60

RATED CURRENT (A): 5.3 | 5.5 | 4.5

RATED SPEED (min⁻¹): 1445 | 1450 | 1740

RATED EFFICIENCY (%): 72.1 | 72.1 | 77.0

EFFICIENCY CLASS: IE1

THERMAL CLASS: 155(F)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP55

METHOD OF COOLING: IC411

FRAME NO.: 90S

WEIGHT (kg): 18

STANDARD: JEC-2137-2000

EFFICIENCY RULE: IEC 60034-30-1

INSTALLATION: FLANGE MOUNTED (VERTICAL)

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING:

  • LOAD SIDE : 6204ZZ
  • OPPOSITE SIDE : 6202ZZ

BEARING GREASE: UREA GREASE

NOISE (db.A): 63

VIBRATION: V20

CIRCUMSTANCE CONDITION:

  • AMBIENT TEMPERATURE : -20 ~ +40°C
  • AMBIENT HUMIDITY : 95%RH OR LESS
  • ABOVE SEA LEVEL : 1000m OR LESS
  • ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR

COLOR: MUNSELL N1.5 (BLACK)

TERMINAL BOX:

  • NO. OF LEAD WIRES : 4
  • SOURCE CONNECTION : LEAD WIRES

SHAFT SWING: ≤0.03mm

MATERIAL:

  • FRAME : STEEL PLATE
  • BRACKET - LOAD SIDE : CAST IRON (FLANGE)
  • OPPOSITE SIDE : ALUMINIUM
  • SHAFT : CARBON STEEL
  • STATOR CORE : ELECTRICAL STEEL
  • WIRE : ENAMELLED COPPER MAGNET WIRE
  • ROTOR CORE : ELECTRICAL STEEL
  • CONDUCTOR : ALUMINIUM
  • TERMINAL BOX : STEEL PLATE
  • PAINTING : POLYURETHANE RESIN

PRODUCTION COUNTRY: THAILAND

SCLF-QRV 1.5HP IP55

PHASE: 1

TYPE: CAPACITOR START AND RUN

MODEL NAME: SCLF-QRV

RATED OUTPUT, HP (kW): 1 (0.75)

POLE: 4

CODE: MEATH CODE : 1M001D-400075QVEU1

OUTLINE DRAWING NO.: ONM940543-*

RATED VOLTAGE (V): 220 | 230 | 220

RATED FREQUENCY (Hz): 50 | 50 | 60

RATED CURRENT (A): 5.3 | 5.5 | 4.5

RATED SPEED (min⁻¹): 1445 | 1450 | 1740

RATED EFFICIENCY (%): 72.1 | 72.1 | 77.0

EFFICIENCY CLASS: IE1

THERMAL CLASS: 155(F)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP55

METHOD OF COOLING: IC411

FRAME NO.: 90S

WEIGHT (kg): 18

STANDARD: JEC-2137-2000

EFFICIENCY RULE: IEC 60034-30-1

INSTALLATION: FLANGE MOUNTED (VERTICAL)

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING:

  • LOAD SIDE : 6204ZZ
  • OPPOSITE SIDE : 6202ZZ

BEARING GREASE: UREA GREASE

NOISE (db.A): 63

VIBRATION: V20

CIRCUMSTANCE CONDITION:

  • AMBIENT TEMPERATURE : -20 ~ +40°C
  • AMBIENT HUMIDITY : 95%RH OR LESS
  • ABOVE SEA LEVEL : 1000m OR LESS
  • ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR

COLOR: MUNSELL N1.5 (BLACK)

TERMINAL BOX:

  • NO. OF LEAD WIRES : 4
  • SOURCE CONNECTION : LEAD WIRES

SHAFT SWING: ≤0.03mm

MATERIAL:

  • FRAME : STEEL PLATE
  • BRACKET - LOAD SIDE : CAST IRON (FLANGE)
  • OPPOSITE SIDE : ALUMINIUM
  • SHAFT : CARBON STEEL
  • STATOR CORE : ELECTRICAL STEEL
  • WIRE : ENAMELLED COPPER MAGNET WIRE
  • ROTOR CORE : ELECTRICAL STEEL
  • CONDUCTOR : ALUMINIUM
  • TERMINAL BOX : STEEL PLATE
  • PAINTING : POLYURETHANE RESIN

PRODUCTION COUNTRY: THAILAND

SCLF-QRV 2HP IP55

PHASE: 1

TYPE: CAPACITOR START AND RUN

MODEL NAME: SCLF-QRV

RATED OUTPUT, HP (kW): 2 (1.5)

POLE: 4

CODE: MEATH CODE : 1M001D-400150QVEU1

OUTLINE DRAWING NO.: ONM940547-*

RATED VOLTAGE (V): 220 | 230 | 220

RATED FREQUENCY (Hz): 50 | 50 | 60

RATED CURRENT (A): 10.3 | 10.4 | 8.8

RATED SPEED (min⁻¹): 1450 | 1450 | 1750

RATED EFFICIENCY (%): 77.2 | 77.2 | 81.5

EFFICIENCY CLASS: IE1

THERMAL CLASS: 155(F)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP55

METHOD OF COOLING: IC411

FRAME NO.: 100L

WEIGHT (kg): 28

STANDARD: JEC-2137-2000

EFFICIENCY RULE: IEC 60034-30-1

INSTALLATION: FLANGE MOUNTED (VERTICAL)

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING:

  • LOAD SIDE : 6206ZZ
  • OPPOSITE SIDE : 6205ZZ

BEARING GREASE: UREA GREASE

NOISE (db.A): 63

VIBRATION: V20

CIRCUMSTANCE CONDITION:

  • AMBIENT TEMPERATURE : -20 ~ +40°C
  • AMBIENT HUMIDITY : 95%RH OR LESS
  • ABOVE SEA LEVEL : 1000m OR LESS
  • ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR

COLOR: MUNSELL N1.5 (BLACK)

TERMINAL BOX:

  • NO. OF LEAD WIRES : 4
  • SOURCE CONNECTION : LEAD WIRES

SHAFT SWING: ≤0.03mm

MATERIAL:

  • FRAME : STEEL PLATE
  • BRACKET - LOAD SIDE : CAST IRON (FLANGE)
  • OPPOSITE SIDE : ALUMINIUM
  • SHAFT : CARBON STEEL
  • STATOR CORE : ELECTRICAL STEEL
  • WIRE : ENAMELLED COPPER MAGNET WIRE
  • ROTOR CORE : ELECTRICAL STEEL
  • CONDUCTOR : ALUMINIUM
  • TERMINAL BOX : STEEL PLATE
  • PAINTING : POLYURETHANE RESIN

PRODUCTION COUNTRY: THAILAND

SCLF-QRV 3HP IP55

PHASE: 1

TYPE: CAPACITOR START AND RUN

MODEL NAME: SCLF-QRV

RATED OUTPUT, HP (kW): 3 (2.2)

POLE: 4

CODE: MEATH CODE : 1M001D-400220QVEU1

OUTLINE DRAWING NO.: ONM140549-B

RATED VOLTAGE (V): 220 | 230 | 220

RATED FREQUENCY (Hz): 50 | 50 | 60

RATED CURRENT (A): 15.8 | 15.8 | 13.6

RATED SPEED (min⁻¹): 1440 | 1445 | 1730

THERMAL CLASS: 155(F)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED

DEGREES OF PROTECTION: IP55

METHOD OF COOLING: IC411

FRAME NO.: 112M

WEIGHT (kg): 39

STANDARD: JEC-2137-2000

INSTALLATION: FLANGE MOUNTED (VERTICAL)

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING:

  • LOAD SIDE : 6207ZZ
  • OPPOSITE SIDE : 6206ZZ

BEARING GREASE: UREA GREASE

NOISE (db.A): 67

VIBRATION: V20

CIRCUMSTANCE CONDITION:

  • AMBIENT TEMPERATURE : -20 ~ +40°C
  • AMBIENT HUMIDITY : 95%RH OR LESS
  • ABOVE SEA LEVEL : 1000m OR LESS
  • ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR

COLOR: MUNSELL N1.5 (BLACK)

TERMINAL BOX:

  • NO. OF LEAD WIRES : 4
  • SOURCE CONNECTION : LEAD WIRES

SHAFT SWING: ≤0.03mm

MATERIAL:

  • FRAME : STEEL PLATE
  • BRACKET - LOAD SIDE : CAST IRON (FLANGE)
  • OPPOSITE SIDE : ALUMINIUM
  • SHAFT : CARBON STEEL
  • STATOR CORE : ELECTRICAL STEEL
  • WIRE : ENAMELLED COPPER MAGNET WIRE
  • ROTOR CORE : ELECTRICAL STEEL
  • CONDUCTOR : ALUMINIUM
  • TERMINAL BOX : STEEL PLATE
  • PAINTING : POLYURETHANE RESIN

PRODUCTION COUNTRY: THAILAND

Unduh

Rekomendasi Katalog

Katalog Single phase Motor

Pertanyaan