Factory Automation

Products

Single phase Motor

Capacitor Start and Run (IP 22)

SCL-QR 1HP IP22

PHASE: 1

TYPE: CAPACITOR START AND RUN

MODEL NAME: SCL-QR

RATED OUTPUT, HP (kW): 1 (0.75)

POLE: 4

CODE: MEATH CODE : 1M001D-400075QRES2

OUTLINE DRAWING NO.: ONM940529-*

RATED VOLTAGE (V): 220 | 230 | 220

RATED FREQUENCY (Hz): 50 | 50 | 60

RATED CURRENT (A): 5.3 | 5.5 | 4.5

RATED SPEED (min⁻¹): 1445 | 1450 | 1740

RATED EFFICIENCY (%): 72.1 | 72.1 | 77.0

EFFICIENCY CLASS: IE1

THERMAL CLASS: 130(B)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: DRIP-PROOF

DEGREES OF PROTECTION: IP22

METHOD OF COOLING: IC01

FRAME NO.: 90S

WEIGHT (kg): 14

STANDARD: JEC-2137-2000

EFFICIENCY RULE: IEC 60034-30-1

INSTALLATION: FOOT MOUNTED

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING:

  • LOAD SIDE : 6204ZZ
  • OPPOSITE SIDE : 6202ZZ

BEARING GREASE: UREA GREASE

VIBRATION: V20

CIRCUMSTANCE:

  • AMBIENT TEMPERATURE : -20 ~ +40°C
  • AMBIENT HUMIDITY : 85%RH OR LESS
  • ABOVE SEA LEVEL : 1000m OR LESS
  • ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR

COLOR: MUNSELL N1.5 (BLACK)

TERMINAL BOX:

  • NO. OF LEAD WIRES : 4
  • SOURCE CONNECTION : LEAD WIRES

SHAFT SWING: ≤0.03mm

MATERIAL:

  • FRAME : STEEL PLATE
  • BRACKET : ALUMINIUM
  • SHAFT : CARBON STEEL
  • STATOR CORE : ELECTRICAL STEEL
  • WIRE : ENAMELLED COPPER MAGNET WIRE
  • ROTOR CORE : ELECTRICAL STEEL
  • CONDUCTOR : ALUMINIUM
  • TERMINAL BOX : STEEL PLATE
  • PAINTING : ALKYD-NITROCELLULOSE RESIN

PRODUCTION COUNTRY: THAILAND

SCL-QR 1.5HP IP22

PHASE: 1

TYPE: CAPACITOR START AND RUN

MODEL NAME: SCL-QR

RATED OUTPUT, HP (kW): 1.5 (1.1)

POLE: 4

CODE: MEATH CODE : 1M001D-400120QRES1

OUTLINE DRAWING NO.: ONM940530-*

RATED VOLTAGE (V): 220 | 230 | 220

RATED FREQUENCY (Hz): 50 | 50 | 60

RATED CURRENT (A): 7.8 | 8.1 | 6.6

RATED SPEED (min⁻¹): 1445 | 1450 | 1745

RATED EFFICIENCY (%): 75.0 | 75.0 | 79.0

EFFICIENCY CLASS: IE1

THERMAL CLASS: 130(B)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: DRIP-PROOF

DEGREES OF PROTECTION: IP22

METHOD OF COOLING: IC01

FRAME NO.: 90L

WEIGHT (kg): 17.5

STANDARD: JEC-2137-2000

EFFICIENCY RULE: IEC 60034-30-1

INSTALLATION: FOOT MOUNTED

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING:

  • LOAD SIDE : 6205ZZ
  • OPPOSITE SIDE : 6203ZZ

BEARING GREASE: UREA GREASE

VIBRATION: V20

CIRCUMSTANCE:

  • AMBIENT TEMPERATURE : -20 ~ +40°C
  • AMBIENT HUMIDITY : 85%RH OR LESS
  • ABOVE SEA LEVEL : 1000m OR LESS
  • ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR

COLOR: MUNSELL N1.5 (BLACK)

TERMINAL BOX:

  • NO. OF LEAD WIRES : 4
  • SOURCE CONNECTION : LEAD WIRES

SHAFT SWING: ≤0.03mm

MATERIAL:

  • FRAME : STEEL PLATE
  • BRACKET : ALUMINIUM
  • SHAFT : CARBON STEEL
  • STATOR CORE : ELECTRICAL STEEL
  • WIRE : ENAMELLED COPPER MAGNET WIRE
  • ROTOR CORE : ELECTRICAL STEEL
  • CONDUCTOR : ALUMINIUM
  • TERMINAL BOX : STEEL PLATE
  • PAINTING : ALKYD-NITROCELLULOSE RESIN

PRODUCTION COUNTRY: THAILAND

SCL-QR 2HP IP22

PHASE: 1

TYPE: CAPACITOR START AND RUN

MODEL NAME: SCL-QR

RATED OUTPUT, HP (kW): 2 (1.5)

POLE: 4

CODE: MEATH CODE : 1M001D-400150QRES2

OUTLINE DRAWING NO.: ONM040531-*

RATED VOLTAGE (V): 220 | 230 | 220

RATED FREQUENCY (Hz): 50 | 50 | 60

RATED CURRENT (A): 10.3 | 10.4 | 8.8

RATED SPEED (min⁻¹): 1450 | 1450 | 1750

RATED EFFICIENCY (%): 77.2 | 77.2 | 81.5

EFFICIENCY CLASS: IE1

THERMAL CLASS: 130(B)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: DRIP-PROOF

DEGREES OF PROTECTION: IP22

METHOD OF COOLING: IC01

FRAME NO.: 100L

WEIGHT (kg): 23.4

STANDARD: JEC-2137-2000

EFFICIENCY RULE: IEC 60034-30-1

INSTALLATION: FOOT MOUNTED

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING:

  • LOAD SIDE : 6206ZZ
  • OPPOSITE SIDE : 6205ZZ

BEARING GREASE: UREA GREASE

VIBRATION: V20

CIRCUMSTANCE:

  • AMBIENT TEMPERATURE : -20 ~ +40°C
  • AMBIENT HUMIDITY : 85%RH OR LESS
  • ABOVE SEA LEVEL : 1000m OR LESS
  • ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR

COLOR: MUNSELL N1.5 (BLACK)

TERMINAL BOX:

  • NO. OF LEAD WIRES : 4
  • SOURCE CONNECTION : LEAD WIRES

SHAFT SWING: ≤0.03mm

MATERIAL:

  • FRAME : STEEL PLATE
  • BRACKET : ALUMINIUM
  • SHAFT : CARBON STEEL
  • STATOR CORE : ELECTRICAL STEEL
  • WIRE : ENAMELLED COPPER MAGNET WIRE
  • ROTOR CORE : ELECTRICAL STEEL
  • CONDUCTOR : ALUMINIUM
  • TERMINAL BOX : STEEL PLATE
  • PAINTING : POLYURETHANE RESIN

PRODUCTION COUNTRY: THAILAND

SCL-QR 3HP IP22

PHASE: 1

TYPE: CAPACITOR START AND RUN

MODEL NAME: SCL-QR

RATED OUTPUT, HP (kW): 3 (2.2)

POLE: 4

CODE: MEATH CODE : 1M001D-400220QRES1

OUTLINE DRAWING NO.: ONM040532-*

RATED VOLTAGE (V): 220 | 230 | 220

RATED FREQUENCY (Hz): 50 | 50 | 60

RATED CURRENT (A): 15.8 | 15.8 | 13.6

RATED SPEED (min⁻¹): 1440 | 1445 | 1730

RATED EFFICIENCY (%): 79.7 | 79.7 | 83.0

EFFICIENCY CLASS: IE1

THERMAL CLASS: 130(B)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: DRIP-PROOF

DEGREES OF PROTECTION: IP22

METHOD OF COOLING: IC01

FRAME NO.: 112M

WEIGHT (kg): 32.8

STANDARD: JEC-2137-2000

EFFICIENCY RULE: IEC 60034-30-1

INSTALLATION: FOOT MOUNTED

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING:

  • LOAD SIDE : 6207ZZ
  • OPPOSITE SIDE : 6206ZZ

BEARING GREASE: UREA GREASE

VIBRATION: V20

CIRCUMSTANCE:

  • AMBIENT TEMPERATURE : -20 ~ +40°C
  • AMBIENT HUMIDITY : 85%RH OR LESS
  • ABOVE SEA LEVEL : 1000m OR LESS
  • ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR

COLOR: MUNSELL N1.5 (BLACK)

TERMINAL BOX:

  • NO. OF LEAD WIRES : 4
  • SOURCE CONNECTION : LEAD WIRES

SHAFT SWING: ≤0.03mm

MATERIAL:

  • FRAME : STEEL PLATE
  • BRACKET : ALUMINIUM
  • SHAFT : CARBON STEEL
  • STATOR CORE : ELECTRICAL STEEL
  • WIRE : ENAMELLED COPPER MAGNET WIRE
  • ROTOR CORE : ELECTRICAL STEEL
  • CONDUCTOR : ALUMINIUM
  • TERMINAL BOX : STEEL PLATE
  • PAINTING : POLYURETHANE RESIN

PRODUCTION COUNTRY: THAILAND

SCL-QR 5HP IP22

PHASE: 1

TYPE: CAPACITOR START AND RUN

MODEL NAME: SCL-QR

RATED OUTPUT, HP (kW): 5 (3.7)

POLE: 4

CODE: MEATH CODE : 1M001D-400370QRES1

OUTLINE DRAWING NO.: ONM040533-*

RATED VOLTAGE (V): 220 | 230 | 220

RATED FREQUENCY (Hz): 50 | 50 | 60

RATED CURRENT (A): 22.4 | 22.1 | 22.1

RATED SPEED (min⁻¹): 1450 | 1460 | 1740

THERMAL CLASS: 155(F)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: DRIP-PROOF

DEGREES OF PROTECTION: IP22

METHOD OF COOLING: IC01

FRAME NO.: 132S

WEIGHT (kg): 42.8

STANDARD: JEC-2137-2000

INSTALLATION: FOOT MOUNTED

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING:

  • LOAD SIDE : 6308ZZ
  • OPPOSITE SIDE : 6207ZZ

BEARING GREASE: UREA GREASE

VIBRATION: V20

CIRCUMSTANCE:

  • AMBIENT TEMPERATURE : -20 ~ +40°C
  • AMBIENT HUMIDITY : 85%RH OR LESS
  • ABOVE SEA LEVEL : 1000m OR LESS
  • ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR

COLOR: MUNSELL N1.5 (BLACK)

TERMINAL BOX:

  • NO. OF LEAD WIRES : 4
  • SOURCE CONNECTION : LEAD WIRES

SHAFT SWING: ≤0.03mm

MATERIAL:

  • FRAME : STEEL PLATE
  • BRACKET : ALUMINIUM
  • SHAFT : CARBON STEEL
  • STATOR CORE : ELECTRICAL STEEL
  • WIRE : ENAMELLED COPPER MAGNET WIRE
  • ROTOR CORE : ELECTRICAL STEEL
  • CONDUCTOR : ALUMINIUM
  • TERMINAL BOX : STEEL PLATE
  • PAINTING : POLYURETHANE RESIN

PRODUCTION COUNTRY: THAILAND

SCL-QR 7.5HP IP22

PHASE: 1

TYPE: CAPACITOR START AND RUN

MODEL NAME: SCL-QR

RATED OUTPUT, HP (kW): 7.5 (5.5)

POLE: 4

CODE: MEATH CODE : 1M001D-400550QRES1

OUTLINE DRAWING NO.: ONM040534-*

RATED VOLTAGE (V): 220 | 230 | 220

RATED FREQUENCY (Hz): 50 | 50 | 60

RATED CURRENT (A): 32.1 | 30.8 | 31.4

RATED SPEED (min⁻¹): 1450 | 1450 | 1740

THERMAL CLASS: 155(F)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: DRIP-PROOF

DEGREES OF PROTECTION: IP22

METHOD OF COOLING: IC01

FRAME NO.: 132M

WEIGHT (kg): 58.0

STANDARD: JEC-2137-2000

INSTALLATION: FOOT MOUNTED

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING:

  • LOAD SIDE : 6308ZZ
  • OPPOSITE SIDE : 6207ZZ

BEARING GREASE: UREA GREASE

VIBRATION: V20

CIRCUMSTANCE:

  • AMBIENT TEMPERATURE : -20 ~ +40°C
  • AMBIENT HUMIDITY : 85%RH OR LESS
  • ABOVE SEA LEVEL : 1000m OR LESS
  • ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR

COLOR: MUNSELL N1.5 (BLACK)

TERMINAL BOX:

  • NO. OF LEAD WIRES : 4
  • SOURCE CONNECTION : LEAD WIRES

SHAFT SWING: ≤0.03mm

MATERIAL:

  • FRAME : STEEL PLATE
  • BRACKET : ALUMINIUM
  • SHAFT : CARBON STEEL
  • STATOR CORE : ELECTRICAL STEEL
  • WIRE : ENAMELLED COPPER MAGNET WIRE
  • ROTOR CORE : ELECTRICAL STEEL
  • CONDUCTOR : ALUMINIUM
  • TERMINAL BOX : STEEL PLATE
  • PAINTING : POLYURETHANE RESIN

PRODUCTION COUNTRY: THAILAND

SCL-QR 10HP IP22

PHASE: 1

TYPE: CAPACITOR START AND RUN

MODEL NAME: SCL-QR

RATED OUTPUT, HP (kW): 10 (7.5)

POLE: 4

CODE: MEATH CODE : 1M001D-400750QRES1

OUTLINE DRAWING NO.: ONM040535-*

RATED VOLTAGE (V): 220 | 230 | 220

RATED FREQUENCY (Hz): 50 | 50 | 60

RATED CURRENT (A): 44.7 | 43.0 | 43.7

RATED SPEED (min⁻¹): 1440 | 1445 | 1725

THERMAL CLASS: 155(F)

RATING: S1 (CONTINUOUS)

ENCLOSURE CONSTRUCTION: DRIP-PROOF

DEGREES OF PROTECTION: IP22

METHOD OF COOLING: IC01

FRAME NO.: 132ML

WEIGHT (kg): 66.4

STANDARD: JEC-2137-2000

INSTALLATION: FOOT MOUNTED

ROTATION: CCW (VIEWED FROM SHAFT END)

BEARING:

  • LOAD SIDE : 6308ZZ
  • OPPOSITE SIDE : 6207ZZ

BEARING GREASE: UREA GREASE

VIBRATION: V20

CIRCUMSTANCE:

  • AMBIENT TEMPERATURE : -20 ~ +40°C
  • AMBIENT HUMIDITY : 85%RH OR LESS
  • ABOVE SEA LEVEL : 1000m OR LESS
  • ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR

COLOR: MUNSELL N1.5 (BLACK)

TERMINAL BOX:

  • NO. OF LEAD WIRES : 4
  • SOURCE CONNECTION : LEAD WIRES

SHAFT SWING: ≤0.03mm

MATERIAL:

  • FRAME : STEEL PLATE
  • BRACKET : ALUMINIUM
  • SHAFT : CARBON STEEL
  • STATOR CORE : ELECTRICAL STEEL
  • WIRE : ENAMELLED COPPER MAGNET WIRE
  • ROTOR CORE : ELECTRICAL STEEL
  • CONDUCTOR : ALUMINIUM
  • TERMINAL BOX : STEEL PLATE
  • PAINTING : POLYURETHANE RESIN

PRODUCTION COUNTRY: THAILAND

Unduh

Rekomendasi Katalog

Katalog Single phase Motor

Pertanyaan