The package ensures insulation distance equivalent to conventional Mini DIPIPM.
This power semiconductor module significantly reduces the footprint compared to conventional Mini DIPIPM while maintaining equivalent insulation distance, supports operation at -40°C for cold climates, and contributes to greater design flexibility and reduced environmental impact in air conditioning systems.
Features
Applications
Lineup
| IC (A) | Type name |
|---|---|
| 30 | |
| 50 |
Featured Products
| Series | Compact DIPIPM | |
|---|---|---|
| Rating current/voltage | 30A、50A/600V | 20A、30A、50A/600V |
| Built-in power chips | RC-IGBT | IGBT+FWD |
| Tjop: Operation junction temperature | - 40 ~ 150℃ | -30 ~ 150℃ |
| Tc: Module case operaiting temperature | - 40 ~ 125℃ | -30 ~ 125℃ |
| Top view of packages | ||
| Package size (W x D x H) | 35.6 x 24.4 x 5.4mm | 52.5 x 31 x 5.6mm |
Documents
Corresponding Products