PSS30SF1F6

VCES: 600 V, ±IC: 30 A

Next-generation DIPIPM with enhanced functionality, cold climate compatibility, and a smaller footprint than conventional Mini DIPIPM

Features

  • For P-side : Drive circuit, High voltage high-speed level shifting, Control supply under-voltage protection (UV)
  • For N-side : Drive circuit, Control supply under-voltage protection (UV), Short circuit protection (SC) with outer shunt resistor
  • Fault signaling: Corresponding to SC fault (N-side IGBT) and UV fault (N-side supply)
  • Temperature monitoring : Outputting LVIC temperature by analog signal , Arm short circuit prevention : Interlock (IL)
  • Input interface : Schmitt-triggered 3V, 5V input compatible, high active logic.
  • DIPIPM, SLIMDIP, DIPIPM+, SOPIPM, DIPPFC and CSTBT are trademarks of MITSUBISHI ELECTRIC CORPORATION.

Applications

  • Air conditioner
  • Cloth washer
  • Refrigerator
  • Dish washer
  • Fan
  • Pump

Specifications

Parameters Value Unit
VCES 600 V
±IC 30 A
Isolation voltage 2500 Vrms
Tj 175
Connection Three phase inverter with driver ICs
Package type Compact
Supply situation Under development
UL Recognition : UL1557

Documents

Corresponding Products

Mini DIPIPM

1200 V common package
VCES=600V~1200V, IC=5A~50A

Super Mini DIPIPM

Small-capacity de facto standard package
VCES=600V, IC=5A~40A

Links to associated page

Simulation software

Simplified simulator for quick power module calculations.

FAQ

Answers to frequently asked questions.

Evaluation boards

Supports development of inverter equipment utilizing DIPIPM.