Lineup
Gas Circuit Breakers
7.2/12/24/36kV SF6 Gas Circuit Breaker Type SFG
Improving reliability of power-generation equipment
Ratings and Specifications
- 6kV, 10kV Series
- 20kV, 30kV Series
Superior Interruption Performance
Owing to the excellent properties of SF6 gas, these circuit breakers not only exhibit stable interrupting performance under regular short-circuiting conditions, but also under severe conditions, such as out-of-phase grounding and loss of synchronization.
High Level of Safety
The drawer-type design of the grounded tank model makes maintenance work extremely safe, and the SF6 gas is chemically inactive and noncombustible.
Low Surge
When interrupting a magnetized current, the cutting-current is small; therefore, the surge at the time of interruption is less than twice the voltage applied. Additionally, restart does not occur when the charging current is interrupted, so no overcurrent is generated. Therefore, the circuit breakers can be used safely without surge absorbers for all circuits.
Easy to Handle
No need for compressors or large-capacity batteries thanks to the incorporation of an electric spring operating method. Additionally, switching operation can be performed manually at times when the power source is off.
Compact, Lightweight, Simple Structure
The puffer-type arc extinguishing chamber is small and simple, and incorporating the
grounded-tank design enabled a significant reduction in cubicle size.
For example, Mitsubishi Electric’s 34.5kV TGBA cubicle equipped with this circuit breaker has a
footprint of only 2m2 (1.2 x 1.65m) in the case of a single bus feeder board. This makes it a
particularly advantageous product for use in substations, etc. located in narrow buildings.
Ratings and Specifications
Type | 6-SFG-40 | 6-SFG-63 | 10-SFG-40 | 10-SFG-50 |
---|---|---|---|---|
Rated voltage | 3.6/7.2kV | 7.2kV | 12kV | |
Rated nominal current | 1,200A 2,000A 3,000A 4,000A |
1,200A 2,000A 3,000A 4,000A |
1,200A 2,000A 3,000A 4,000A |
1,200A 2,000A 3,000A 4,000A |
Rated frequency | 50/60Hz | |||
Rated breaking current | 40kA | 63kA | 40kA | 50kA |
Rated breaking time | 5 cycle | |||
Rated gas pressure (at 20 ℃) | 0.5MPa | |||
Supply command pressure (at 20 ℃) | 0.45MPa | |||
Locking pressure (at 20 ℃) | 0.4MPa | |||
Compliant standards | JEC-2300 |
Type | 20-SFG-25A | 20-SFG-40A | 30-SFG-25A | 30-SFG-40A |
---|---|---|---|---|
Rated voltage | 24kV | 36kV | ||
Rated nominal current | 600A 1,200A 2,000A 3,000A |
1,200A 2,000A 3,000A |
600A 1,200A 2,000A 3,000A |
1,200A 2,000A 3,000A |
Rated frequency | 50/60Hz | |||
Rated breaking current | 25kA | 40kA | 25kA | 40kA |
Rated breaking time | 5 cycle | |||
Rated gas pressure (at 20 ℃) | 0.5MPa | |||
Supply command pressure (at 20 ℃) | 0.45MPa | |||
Locking pressure (at 20 ℃) | 0.4MPa | |||
Compliant standards | JEC-2300 |