Lineup
Low-voltage Switchgear
Low-voltage Switchgear Type AL-P
High Reliability
- Heat stress analysis of the switchgear structure has led to a heat-resistant design in which circuit breakers up to 5000A are self-cooled (i.e.cooling fans not required).
- All components, such as current transformers, voltage transformers, relays and meters, are made of the highest quality materials.
- AL-P low-voltage switchgear are designed with the benefit of Mitsubishi's vast switchgear and circuit breaker production experience of in excess of one hundred thousand panels over last 50 years.
- The reduced number of parts reduce the chance of failure.
Safety
- Partitions between compartments and an automatic shutter system completely isolate live parts.
- The pressure relief device which is installed optionally releases hot gas upwards in the event of an internal arc fault for operator's safety.
Easy Handling
- Control switches are installed at a height appropriate for easy viewing and operation.
- Installation and testing duration are considerably reduced as the switchgear is tested and adjusted in the factory and then delivered as a complete unit.
Flexible Design
- Panels with main circuit and control cable entry from either top or bottom are available.
- The AL-P is readily combined with Mitsubishi Electric‘s Motor Control Center (MCC). The combined arrangement has advantages such as compact size and a simplified overall structure. As the MCC utilizes a double-front design, a larger number of motor starter units can also be accommodated. The AL-P is the perfect complement for Mitsubishi's MCCs. (Further information regarding Mitsubishi's MCCs can be found in a separate publication.)
Standard Ratings
1. LOW-VOLTAGE SWITCHGEAR
| Standard | IEC 60439-1 Low-voltage switchgear and controlgear assemblies | |
|---|---|---|
| Rated insulation voltage | 1000VAC | |
| Rated voltage | 690VAC | |
| System | 3φ3W / 3φ4W (4P ACB or 3P ACB with removable link) N Phase bus is half capacity. | |
| Rated busbar current (Horizontal) | 630-5000A | |
| Rated frequency | 50/60Hz | |
| Short-time withstand current (Horizontal bus) | 50, 65, 75, 85, 100kA 1-3s | |
| Withstand voltage | Main circuit | 3500V |
| Control circuit | 1500V | |
2. AIR CIRCUIT BREAKER
| Standard | IEC 60947-2 Low-voltage switchgear and controlgear Part 2: Circuit breakers | |
|---|---|---|
| Rated insulation voltage | 1000VAC | |
| Rated voltage | 690VAC | |
| NOS pole | 3P/4P | |
| Connection type | Main circuit | Automatic connection |
| Control circuit | Automatic connection | |
| Kinds of position | Connect-Test-Disconnect | |