Lineup
Medium-voltage Switchgear
7.2/12/15kV Metal-enclosed Switchgear Type MS-E
High Reliability
- Type testing of the MS-E was performed by an independent external testing and certification authority, KEMA, in the Netherlands.
- MS-E is designed with the benefit of Mitsubishi's vast medium voltage panels production experience of hundreds of thousands of panels over the last almost 70 years.
- All components, such as current transformers, voltage transformers and multi-function relays are made of the highest quality materials.
- Heat stress analysis of the switchgear structure has led to a heat-resistant design in which circuit breakers up to 3150 A are self-cooled (i.e. cooling fans not required).
- The reduced number of parts reduces the chance of failure.
Safety
- Partitions between compartments and an automatic shutter system (for withdrawable equipment primary junctions) completely isolate live parts.
- Safe operation and maintenance is ensured with the adoption of comprehensive interlocking mechanisms.
- In the event of an internal arc fault, the MS-E is designed to withstand the huge pressure and burning effect of the arc. (Relief flaps located on top of the panel open to limit pressure.)
- Withdrawable equipments are inserted / withdrawn whilst the front panel door is closed so that any arc proof rating is not compromised (in line with IEC 62271-200 requirements).
Easy Installation
- Installation and testing duration are considerably reduced as the panel is tested and adjusted in the factory and then delivered as a complete unit.
Flexible Design
- Panels with main circuit and control cable entry from either the top or bottom are available.
Specification
| Applied standard | IEC 62271-200 (2021 or 2003)* | |
|---|---|---|
| Rated voltage(kV) | 7.2/12/15 | |
| Rated frequency(Hz) | 50/60 | |
| Rated normal main busbar current (A) | 630, 1250, 2000, 3000, 3150 | |
| Rated insulation level | Short-duration power frequency withstand voltage, 1 min. (kV) | 20/28/36-1min |
| Lightning impulse withstand voltage (kV) | 60/75/95 | |
| Rated short-time withstand current, symmetrical (kA) | 25/31.5/40 | |
| Rated duration of short-circuit (sec) | 1,3 | |
| Internal Arc Classification | lAC | |
| Accessibility type | AFL,AFLR | |
| Arc test current (kA) | Up to 40 | |
| Arc test current duration (sec) | Up to 1.0 | |
| Dimensions WxDxH [mm] (for 630A outgoing feeder) | 800 x 1500 x 2600 | |
(* Some specifications is based on the 2003. For more details, please consult the catalogue.)