Products
Three-phase Motor IE1
Flange Mounted 2P
PHASE: 3
MODEL NAME: SF-QRV
RATED OUTPUT, HP (kW): 1/4 (0.2)
POLE: 2
CODE: MEATH CODE : 1M002V-200020QVGD0
OUTLINE DRAWING NO.: ONM640180-B
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 1.00 | 0.60 | 0.61
RATED SPEED (min⁻¹): 2850 | 2850 | 2880
RATED EFFICIENCY (%): 68.5 | 68.5 | 68.3
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 63M
WEIGHT (kg): 6.5
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6201ZZ
OPPOSITE SIDE : 6201ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 66
VIBRATION: V15
CIRCUMSTANCE:
AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET LOAD SIDE : CAST IRON (FLANGE)
BRACKET OPPOSITE SIDE : STEEL PLATE
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 3
MODEL NAME: SF-QRV
RATED OUTPUT, HP (kW): 1/2 (0.4)
POLE: 2
CODE: MEATH CODE : 1M002V-200040QVGD0
OUTLINE DRAWING NO.: ONM740181-B
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 1.80 | 1.05 | 1.00
RATED SPEED (min⁻¹): 2830 | 2830 | 2860
RATED EFFICIENCY (%): 70.7 | 70.7 | 73.6
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 71M
WEIGHT (kg): 8.4
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6202ZZ
OPPOSITE SIDE : 6201ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 69
VIBRATION: V15
CIRCUMSTANCE:
AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET LOAD SIDE : CAST IRON (FLANGE)
BRACKET OPPOSITE SIDE : STEEL PLATE
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 3
MODEL NAME: SF-QRV
RATED OUTPUT, HP (kW): 1 (0.75)
POLE: 2
CODE: MEATH CODE : 1M002V-200075QVGD0
OUTLINE DRAWING NO.: ONM840182-C
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 3.00 | 1.75 | 1.77
RATED SPEED (min⁻¹): 2830 | 2830 | 2850
RATED EFFICIENCY (%): 76.7 | 76.7 | 75.7
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 80M
WEIGHT (kg): 12.5
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6204ZZ
OPPOSITE SIDE : 6203ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 73
VIBRATION: V15
CIRCUMSTANCE:
AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET LOAD SIDE : CAST IRON (FLANGE)
BRACKET OPPOSITE SIDE : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 3
MODEL NAME: SF-QRV
RATED OUTPUT, HP (kW): 2 (1.5)
POLE: 2
CODE: MEATH CODE : 1M002V-200150QVGD0
OUTLINE DRAWING NO.: ONM940183-C
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 5.5 | 3.2 | 3.1
RATED SPEED (min⁻¹): 2870 | 2870 | 2900
RATED EFFICIENCY (%): 81.5 | 81.5 | 82.6
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 90L
WEIGHT (kg): 19
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6205ZZ
OPPOSITE SIDE : 6204ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 75
VIBRATION: V15
CIRCUMSTANCE:
AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET LOAD SIDE : CAST IRON (FLANGE)
BRACKET OPPOSITE SIDE : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 3
MODEL NAME: SF-QRV
RATED OUTPUT, HP (kW): 3 (2.2)
POLE: 2
CODE: MEATH CODE : 1M002V-200220QVGD0
OUTLINE DRAWING NO.: ONM940183-C
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 7.8 | 4.5 | 4.3
RATED SPEED (min⁻¹): 2850 | 2850 | 2880
RATED EFFICIENCY (%): 82.9 | 82.9 | 84.6
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 90L
WEIGHT (kg): 23
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6205ZZ
OPPOSITE SIDE : 6204ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 77
VIBRATION: V15
CIRCUMSTANCE:
AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : CAST IRON
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 3
MODEL NAME: SF-QRV
RATED OUTPUT, HP (kW): 5 (3.7)
POLE: 2
CODE: MEATH CODE : 1M002V-200370QVGD0
OUTLINE DRAWING NO.: ONM041064-C
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 12.8 | 7.4 | 7.0
RATED SPEED (min⁻¹): 2890 | 2890 | 2920
RATED EFFICIENCY (%): 82.7 | 82.7 | 83.2
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 112M
WEIGHT (kg): 37
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6207ZZ
OPPOSITE SIDE : 6206ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 80
VIBRATION: V10
CIRCUMSTANCE:
AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET LOAD SIDE : CAST IRON (FLANGE)
BRACKET OPPOSITE SIDE : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QRV
RATED OUTPUT, HP (kW): 5 (3.7)
POLE: 2
CODE: MEATH CODE : 1M002V-200370QVGD0
OUTLINE DRAWING NO.: ONM041064-C
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 12.8 | 7.4 | 7.0
RATED SPEED (min⁻¹): 2890 | 2890 | 2920
RATED EFFICIENCY (%): 82.7 | 82.7 | 83.2
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 112M
WEIGHT (kg): 37
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6207ZZ
OPPOSITE SIDE : 6206ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 80
VIBRATION: V10
CIRCUMSTANCE:
AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET LOAD SIDE : CAST IRON (FLANGE)
BRACKET OPPOSITE SIDE : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QRV
RATED OUTPUT, HP (kW): 5 (3.7)
POLE: 2
CODE: MEATH CODE : 1M002V-200370QVMJ0
OUTLINE DRAWING NO.: ONM041064-C
RATED VOLTAGE (V): 380 | 415
RATED FREQUENCY (Hz): 50 | 50
RATED CURRENT (A): 7.5 | 7.1
RATED SPEED (min⁻¹): 2890 | 2910
RATED EFFICIENCY (%): 82.7 | 83.2
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 112M
WEIGHT (kg): 37
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6207ZZ
OPPOSITE SIDE : 6206ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 80
VIBRATION: V10
CIRCUMSTANCE:
AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : CAST IRON
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QRV
RATED OUTPUT, HP (kW): 7.5 (5.5)
POLE: 2
CODE: MEATH CODE : 1M002V-200550QVGD0
OUTLINE DRAWING NO.: ONM240165-B
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 19.7 | 11.4 | 11.3
RATED SPEED (min⁻¹): 2885 | 2885 | 2910
RATED EFFICIENCY (%): 84.7 | 84.7 | 84.7
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 132S
WEIGHT (kg): 53
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6308ZZ
OPPOSITE SIDE : 6207ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 83
VIBRATION: V10
CIRCUMSTANCE:
AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET LOAD SIDE : CAST IRON (FLANGE)
BRACKET OPPOSITE SIDE : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QRV
RATED OUTPUT, HP (kW): 7.5 (5.5)
POLE: 2
CODE: MEATH CODE : 1M002V-200550QVGMJ0
OUTLINE DRAWING NO.: ONM240165-B
RATED VOLTAGE (V): 380 | 415
RATED FREQUENCY (Hz): 50 | 50
RATED CURRENT (A): 11.4 | 11.2
RATED SPEED (min⁻¹): 2900 | 2910
RATED EFFICIENCY (%): 84.7 | 84.7
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 132S
WEIGHT (kg): 53
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6308ZZ
OPPOSITE SIDE : 6207ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 83
VIBRATION: V10
CIRCUMSTANCE:
AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET LOAD SIDE : CAST IRON (FLANGE)
BRACKET OPPOSITE SIDE : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QRV
RATED OUTPUT, HP (kW): 10 (7.5)
POLE: 2
CODE: MEATH CODE : 1M002V-200750QVGD0
OUTLINE DRAWING NO.: ONM240165-B
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 25.5 | 14.7 | 14.0
RATED SPEED (min⁻¹): 2890 | 2890 | 2910
RATED EFFICIENCY (%): 86.0 | 86.0 | 86.0
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 132S
WEIGHT (kg): 60.5
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6308ZZ
OPPOSITE SIDE : 6207ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 84
VIBRATION: V10
CIRCUMSTANCE:
AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET LOAD SIDE : CAST IRON (FLANGE)
BRACKET OPPOSITE SIDE : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QRV
RATED OUTPUT, HP (kW): 10 (7.5)
POLE: 2
CODE: MEATH CODE : 1M002V-200750QVMJ0
OUTLINE DRAWING NO.: ONM240165-B
RATED VOLTAGE (V): 380 | 415
RATED FREQUENCY (Hz): 50 | 50
RATED CURRENT (A): 14.8 | 14.2
RATED SPEED (min⁻¹): 2900 | 2920
RATED EFFICIENCY (%): 86.0 | 86.0
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 132S
WEIGHT (kg): 60.5
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6308ZZ
OPPOSITE SIDE : 6207ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 84
VIBRATION: V10
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET LOAD SIDE : CAST IRON (FLANGE)
BRACKET OPPOSITE SIDE : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QV
RATED OUTPUT, HP (kW): 15 (11)
POLE: 2
CODE: MEATH CODE : 1M002V-201100QVG0
OUTLINE DRAWING NO.: ONM340488-D
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 38.3 | 22.1 | 21.0
RATED SPEED (min⁻¹): 2915 | 2915 | 2930
RATED EFFICIENCY (%): 87.6 | 87.6 | 87.9
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 160M
WEIGHT (kg): 110
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6309ZZ
OPPOSITE SIDE : 6308ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 87
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET LOAD SIDE : CAST IRON (FLANGE)
BRACKET OPPOSITE SIDE : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QV
RATED OUTPUT, HP (kW): 15 (11)
POLE: 2
CODE: MEATH CODE : 1M002V-201100QVMJ0
OUTLINE DRAWING NO.: ONM340488-D
RATED VOLTAGE (V): 380 | 415
RATED FREQUENCY (Hz): 50 | 50
RATED CURRENT (A): 22.1 | 21.0
RATED SPEED (min⁻¹): 2915 | 2930
RATED EFFICIENCY (%): 87.6 | 87.9
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 160M
WEIGHT (kg): 110
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6309ZZ
OPPOSITE SIDE : 6308ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 87
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QV
RATED OUTPUT, HP (kW): 20 (15)
POLE: 2
CODE: MEATH CODE : 1M002V-201500QVG0D
OUTLINE DRAWING NO.: ONM340488-D
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 51.4 | 29.7 | 28.4
RATED SPEED (min⁻¹): 2910 | 2910 | 2930
RATED EFFICIENCY (%): 88.7 | 88.7 | 89.1
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 160M
WEIGHT (kg): 120
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6309ZZ
OPPOSITE SIDE : 6308ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 87
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QV
RATED OUTPUT, HP (kW): 20 (15)
POLE: 2
CODE: MEATH CODE : 1M002V-201500QVMJ0
OUTLINE DRAWING NO.: ONM340488-D
RATED VOLTAGE (V): 380 | 415
RATED FREQUENCY (Hz): 50 | 50
RATED CURRENT (A): 29.5 | 28.1
RATED SPEED (min⁻¹): 2910 | 2930
RATED EFFICIENCY (%): 88.7 | 89.1
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 160M
WEIGHT (kg): 120
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6309ZZ
OPPOSITE SIDE : 6308ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 87
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QV
RATED OUTPUT, HP (kW): 25 (18.5)
POLE: 2
CODE: MEATH CODE : 1M002V-201850QVG0D
OUTLINE DRAWING NO.: ONM340489-D
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 61.1 | 35.3 | 32.9
RATED SPEED (min⁻¹): 2915 | 2915 | 2935
RATED EFFICIENCY (%): 90.1 | 90.1 | 90.8
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 160L
WEIGHT (kg): 150
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6309ZZ
OPPOSITE SIDE : 6308ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 90
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QV
RATED OUTPUT, HP (kW): 25 (18.5)
POLE: 2
CODE: MEATH CODE : 1M002V-201850QVMJ0
OUTLINE DRAWING NO.: ONM340489-D
RATED VOLTAGE (V): 380 | 415
RATED FREQUENCY (Hz): 50 | 50
RATED CURRENT (A): 35.3 | 33.1
RATED SPEED (min⁻¹): 2915 | 2935
RATED EFFICIENCY (%): 90.1 | 90.8
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 160L
WEIGHT (kg): 150
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6309ZZ
OPPOSITE SIDE : 6308ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 90
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QV
RATED OUTPUT, HP (kW): 30 (22)
POLE: 2
CODE: MEATH CODE : 1M002V-202200QVG0D0
OUTLINE DRAWING NO.: ONM340490-D
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 74.0 | 42.7 | 39.6
RATED SPEED (min⁻¹): 2920 | 2920 | 2940
RATED EFFICIENCY (%): 89.9 | 89.9 | 90.2
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180M
WEIGHT (kg): 194
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6311ZZ
OPPOSITE SIDE : 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 90
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QV
RATED OUTPUT, HP (kW): 30 (22)
POLE: 2
CODE: MEATH CODE : 1M002V-202200QVMJ0
OUTLINE DRAWING NO.: ONM340490-D
RATED VOLTAGE (V): 380 | 415
RATED FREQUENCY (Hz): 50 | 50
RATED CURRENT (A): 42.7 | 40.2
RATED SPEED (min⁻¹): 2930 | 2945
RATED EFFICIENCY (%): 90.2 | 91.0
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180M
WEIGHT (kg): 194
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6311ZZ
OPPOSITE SIDE : 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 90
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 3
MODEL NAME: SF-QV
RATED OUTPUT, HP (kW): 40 (30)
POLE: 2
CODE: MEATH CODE : 1M002V-203000QVG0D
OUTLINE DRAWING NO.: ONM340491-D
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 99.4 | 57.4 | 54.2
RATED SPEED (min⁻¹): 2925 | 2925 | 2945
RATED EFFICIENCY (%): 90.7 | 90.7 | 91.0
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180L
WEIGHT (kg): 225
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6312ZZC3
OPPOSITE SIDE : 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 91
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QV
RATED OUTPUT, HP (kW): 40 (30)
POLE: 2
CODE: MEATH CODE : 1M002V-203000QVMJ0
OUTLINE DRAWING NO.: ONM340491-D
RATED VOLTAGE (V): 380 | 415
RATED FREQUENCY (Hz): 50 | 50
RATED CURRENT (A): 57.1 | 53.5
RATED SPEED (min⁻¹): 2925 | 2945
RATED EFFICIENCY (%): 90.7 | 91.2
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180L
WEIGHT (kg): 225
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6312ZZC3
OPPOSITE SIDE : 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 91
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND