Products
Three-phase Motor IE1
Flange Mounted 6P
PHASE: 3
MODEL NAME: SF-QRV
RATED OUTPUT, HP (kW): 1/4 (0.2)
POLE: 6
CODE: MEATH CODE : 1M002V-600020QVGD0
OUTLINE DRAWING NO.: ONM470181-B
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 1.23 | 0.71 | 0.74
RATED SPEED (min⁻¹): 920 | 920 | 930
RATED EFFICIENCY (%): 64.5 | 64.5 | 63.5
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 71M
WEIGHT (kg): 9
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6202ZZ
OPPOSITE SIDE : 6201ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 60
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : STEEL PLATE
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 3
MODEL NAME: SF-QRV
RATED OUTPUT, HP (kW): 1/2 (0.4)
POLE: 6
CODE: MEATH CODE : 1M002V-600040QVGD0
OUTLINE DRAWING NO.: ONM840182-C
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 2.23 | 1.28 | 1.30
RATED SPEED (min⁻¹): 920 | 920 | 930
RATED EFFICIENCY (%): 68.2 | 68.2 | 69.0
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 80M
WEIGHT (kg): 13
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6204ZZ
OPPOSITE SIDE : 6203ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 60
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 3
MODEL NAME: SF-QRV
RATED OUTPUT, HP (kW): 1 (0.75)
POLE: 6
CODE: MEATH CODE : 1M002V-600075QVGD0
OUTLINE DRAWING NO.: ONM940183-C
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 4.0 | 2.3 | 2.3
RATED SPEED (min⁻¹): 960 | 960 | 965
RATED EFFICIENCY (%): 76.6 | 76.6 | 76.3
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 90L
WEIGHT (kg): 21.5
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6205ZZ
OPPOSITE SIDE : 6204ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 61
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QRV
RATED OUTPUT, HP (kW): 2 (1.5)
POLE: 6
CODE: MEATH CODE : 1M002V-600150QVGD0
OUTLINE DRAWING NO.: ONM040163-B
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 7.4 | 4.3 | 4.5
RATED SPEED (min⁻¹): 940 | 940 | 940
RATED EFFICIENCY (%): 76.4 | 76.4 | 76.1
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 100L
WEIGHT (kg): 29.5
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6206ZZ
OPPOSITE SIDE : 6205ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 61
VIBRATION: V10
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 3
MODEL NAME: SF-QRV
RATED OUTPUT, HP (kW): 3 (2.2)
POLE: 6
CODE: MEATH CODE : 1M002V-600220QVGD0
OUTLINE DRAWING NO.: ONM041064-C
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 9.7 | 5.6 | 5.4
RATED SPEED (min⁻¹): 940 | 940 | 950
RATED EFFICIENCY (%): 77.7 | 77.7 | 79.0
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 112M
WEIGHT (kg): 41
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6207ZZ
OPPOSITE SIDE : 6206ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 63
VIBRATION: V10
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QRV
RATED OUTPUT, HP (kW): 5 (3.7)
POLE: 6
CODE: MEATH CODE : 1M002V-600370QVGD0
OUTLINE DRAWING NO.: ONM240165-B
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 14.5 | 8.4 | 8.3
RATED SPEED (min⁻¹): 950 | 950 | 960
RATED EFFICIENCY (%): 81.8 | 81.8 | 81.5
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 132S
WEIGHT (kg): 56.5
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6308ZZ
OPPOSITE SIDE : 6207ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 65
VIBRATION: V10
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QRV
RATED OUTPUT, HP (kW): 7.5 (5.5)
POLE: 6
CODE: MEATH CODE : 1M002V-600550QVGD0
OUTLINE DRAWING NO.: ONM240166-B
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 21.3 | 12.3 | 12.3
RATED SPEED (min⁻¹): 950 | 950 | 950
RATED EFFICIENCY (%): 83.1 | 83.1 | 83.1
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 132M
WEIGHT (kg): 66
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6308ZZ
OPPOSITE SIDE : 6207ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 68
VIBRATION: V10
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QRV
RATED OUTPUT, HP (kW): 5 (3.7)
POLE: 6
CODE: MEATH CODE : 1M002V-600370QVMJ0
OUTLINE DRAWING NO.: ONM240165-B
RATED VOLTAGE (V): 380 | 415
RATED FREQUENCY (Hz): 50 | 50
RATED CURRENT (A): 8.52 | 8.50
RATED SPEED (min⁻¹): 950 | 960
RATED EFFICIENCY (%): 81.8 | 81.5
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 132S
WEIGHT (kg): 56.5
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6308ZZ
OPPOSITE SIDE : 6207ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 65
VIBRATION: V10
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QV
RATED OUTPUT, HP (kW): 10 (7.5)
POLE: 6
CODE: MEATH CODE : 1M002V-600750QVGD0
OUTLINE DRAWING NO.: ONM340488-D
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 29.1 | 16.8 | 16.4
RATED SPEED (min⁻¹): 965 | 965 | 970
RATED EFFICIENCY (%): 84.7 | 84.7 | 85.2
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 160M
WEIGHT (kg): 110
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6309ZZ
OPPOSITE SIDE : 6308ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 70
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QV
RATED OUTPUT, HP (kW): 10 (7.5)
POLE: 6
CODE: MEATH CODE : 1M002V-600750QVMJ0
OUTLINE DRAWING NO.: ONM340488-D
RATED VOLTAGE (V): 380 | 415
RATED FREQUENCY (Hz): 50 | 50
RATED CURRENT (A): 17.1 | 17.0
RATED SPEED (min⁻¹): 965 | 970
RATED EFFICIENCY (%): 84.7 | 84.7
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 160M
WEIGHT (kg): 110
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6309ZZ
OPPOSITE SIDE : 6308ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 70
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 3
MODEL NAME: SF-QV
RATED OUTPUT, HP (kW): 15 (11)
POLE: 6
CODE: MEATH CODE : 1M002V-601100QVG0D
OUTLINE DRAWING NO.: ONM340489-D
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 42.1 | 24.3 | 23.6
RATED SPEED (min⁻¹): 960 | 960 | 970
RATED EFFICIENCY (%): 86.4 | 86.4 | 86.4
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 160L
WEIGHT (kg): 140
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6309ZZ
OPPOSITE SIDE : 6308ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 72
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QV
RATED OUTPUT, HP (kW): 15 (11)
POLE: 6
CODE: MEATH CODE : 1M002V-601100QVMJ0
OUTLINE DRAWING NO.: ONM340489-D
RATED VOLTAGE (V): 380 | 415
RATED FREQUENCY (Hz): 50 | 50
RATED CURRENT (A): 24.3 | 23.8
RATED SPEED (min⁻¹): 960 | 970
RATED EFFICIENCY (%): 86.4 | 86.4
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 160L
WEIGHT (kg): 140
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6309ZZ
OPPOSITE SIDE : 6308ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 72
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QV
RATED OUTPUT, HP (kW): 20 (15)
POLE: 6
CODE: MEATH CODE : 1M002V-601500QVG0D
OUTLINE DRAWING NO.: ONM340490-D
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 56.3 | 32.5 | 32.1
RATED SPEED (min⁻¹): 975 | 975 | 980
RATED EFFICIENCY (%): 89.0 | 89.0 | 88.3
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180M
WEIGHT (kg): 207
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6311ZZ
OPPOSITE SIDE : 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 74
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QV
RATED OUTPUT, HP (kW): 20 (15)
POLE: 6
CODE: MEATH CODE: 1M002V-601500QVMJ0
OUTLINE DRAWING NO.: ONM340490-D
RATED VOLTAGE (V): 380 / 415
RATED FREQUENCY (Hz): 50 / 50
RATED CURRENT (A): 32.5 / 32.1
RATED SPEED (min⁻¹): 975 / 980
RATED EFFICIENCY (%): 88.5 / 88.3
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180M
WEIGHT (kg): 207
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING LOAD SIDE: 6311ZZ
BEARING OPPOSITE SIDE: 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 74
VIBRATION: V15
CIRCUMSTANCE AMBIENT TEMPERATURE: -20 ~ +40°C
CONDITION AMBIENT HUMIDITY: 95%RH OR LESS
CONDITION ABOVE SEA LEVEL: 1000m OR LESS
CONDITION ENVIRONMENT: NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX NO. OF LEAD WIRES: 6
TERMINAL BOX SOURCE CONNECTION: LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL FRAME: CAST IRON
MATERIAL BRACKET LOAD SIDE: CAST IRON (FLANGE)
MATERIAL OPPOSITE SIDE: CAST IRON
MATERIAL SHAFT: CARBON STEEL
MATERIAL STATOR CORE: ELECTRICAL STEEL
MATERIAL WIRE: ENAMELLED COPPER MAGNET WIRE
MATERIAL ROTOR CORE: ELECTRICAL STEEL
MATERIAL CONDUCTOR: ALUMINIUM
MATERIAL TERMINAL BOX: STEEL PLATE
PAINTING: POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QV
RATED OUTPUT, HP (kW): 25 (18.5)
POLE: 6
CODE: MEATH CODE : 1M002V-601850QVG0D
OUTLINE DRAWING NO.: ONM340491-D
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 68.4 | 39.5 | 38.7
RATED SPEED (min⁻¹): 975 | 975 | 980
RATED EFFICIENCY (%): 88.6 | 88.6 | 88.9
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180L
WEIGHT (kg): 226
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6312ZZ
OPPOSITE SIDE : 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 77
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QV
RATED OUTPUT, HP (kW): 25 (18.5)
POLE: 6
CODE: MEATH CODE : 1M002V-601850QVMJ0
OUTLINE DRAWING NO.: ONM340491-D
RATED VOLTAGE (V): 380 | 415
RATED FREQUENCY (Hz): 50 | 50
RATED CURRENT (A): 39.0 | 37.8
RATED SPEED (min⁻¹): 975 | 980
RATED EFFICIENCY (%): 88.6 | 88.9
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180L
WEIGHT (kg): 226
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6312ZZ
OPPOSITE SIDE : 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 77
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 3
MODEL NAME: SF-QV
RATED OUTPUT, HP (kW): 30 (22)
POLE: 6
CODE: MEATH CODE : 1M002V-602200QVG0D
OUTLINE DRAWING NO.: ONM340491-D
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 79.8 | 46.1 | 43.9
RATED SPEED (min⁻¹): 970 | 970 | 975
RATED EFFICIENCY (%): 89.2 | 89.2 | 89.2
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180L
WEIGHT (kg): 240
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6312ZZ
OPPOSITE SIDE : 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 79
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QV
RATED OUTPUT, HP (kW): 30 (22)
POLE: 6
CODE: MEATH CODE : 1M002V-602200QVMJ0
OUTLINE DRAWING NO.: ONM340491-D
RATED VOLTAGE (V): 380 | 415
RATED FREQUENCY (Hz): 50 | 50
RATED CURRENT (A): 45.8 | 43.5
RATED SPEED (min⁻¹): 970 | 975
RATED EFFICIENCY (%): 89.2 | 89.2
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180L
WEIGHT (kg): 240
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6312ZZ
OPPOSITE SIDE : 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 79
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND