Products
Three-phase Motor IE1
Foot Mounted 4P
PHASE: 3
MODEL NAME: SF-QR
RATED OUTPUT, HP (kW): 1/4 (0.2)
POLE: 4
CODE: MEATH CODE : 1M002F-400020QRGD0
OUTLINE DRAWING NO.: ONM640172-C
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 1.10 / 0.65 / 0.69
RATED SPEED (min⁻¹): 1430 / 1430 / 1440
RATED EFFICIENCY (%): 70.2 / 70.2 / 67.4
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 63M
WEIGHT (kg): 5.5
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6201ZZ
OPPOSITE SIDE : 6201ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 59
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : STEEL PLATE
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 3
MODEL NAME: SF-QR
RATED OUTPUT, HP (kW): 1/2 (0.4)
POLE: 4
CODE: MEATH CODE : 1M002F-400040QRGD0
OUTLINE DRAWING NO.: ONM740173-C
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 2.00 / 1.14 / 1.18
RATED SPEED (min⁻¹): 1400 / 1400 / 1420
RATED EFFICIENCY (%): 73.3 / 73.3 / 72.0
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 71M
WEIGHT (kg): 8
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6202ZZ
OPPOSITE SIDE : 6201ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 61
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : STEEL PLATE
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 3
MODEL NAME: SF-QR
RATED OUTPUT, HP (kW): 1 (0.75)
POLE: 4
CODE: MEATH CODE : 1M002F-400075QRGD0
OUTLINE DRAWING NO.: ONM840174-C
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 3.20 / 1.85 / 1.80
RATED SPEED (min⁻¹): 1400 / 1400 / 1410
RATED EFFICIENCY (%): 76.7 / 76.7 / 78.0
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 80M
WEIGHT (kg): 11.5
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6204ZZ
OPPOSITE SIDE : 6203ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 63
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 3
MODEL NAME: SF-QR
RATED OUTPUT, HP (kW): 2 (1.5)
POLE: 4
CODE: MEATH CODE : 1M002F-400150QRGD0
OUTLINE DRAWING NO.: ONM940175-C
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 6.1 / 3.5 / 3.5
RATED SPEED (min⁻¹): 1430 / 1430 / 1440
RATED EFFICIENCY (%): 83.0 / 83.0 / 83.5
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 90L
WEIGHT (kg): 19
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6205ZZ
OPPOSITE SIDE : 6204ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 67
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QR
RATED OUTPUT, HP (kW): 3 (2.2)
POLE: 4
CODE: MEATH CODE : 1M002F-400220QRGD0
OUTLINE DRAWING NO.: ONM040159-D
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 8.7 / 5.0 / 4.9
RATED SPEED (min⁻¹): 1420 / 1420 / 1440
RATED EFFICIENCY (%): 79.7 / 79.7 / 79.7
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 100L
WEIGHT (kg): 24
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6206ZZ
OPPOSITE SIDE : 6205ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 68
VIBRATION: V10
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QR
RATED OUTPUT, HP (kW): 5 (3.7)
POLE: 4
CODE: MEATH CODE : 1M002F-400370QRGD0
OUTLINE DRAWING NO.: ONM40160-C
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 14.0 / 8.1 / 8.0
RATED SPEED (min⁻¹): 1430 / 1430 / 1450
RATED EFFICIENCY (%): 83.1 / 83.1 / 83.2
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 112M
WEIGHT (kg): 33.1
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6207ZZ
OPPOSITE SIDE : 6206ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 72
VIBRATION: V10
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QR
RATED OUTPUT, HP (kW): 5 (3.7)
POLE: 4
CODE: MEATH CODE : 1M002F-400370QRMJ0
OUTLINE DRAWING NO.: ONM40160-C
RATED VOLTAGE (V): 380 / 415
RATED FREQUENCY (Hz): 50 / 50
RATED CURRENT (A): 8.1 / 8.0
RATED SPEED (min⁻¹): 1440 / 1450
RATED EFFICIENCY (%): 82.7 / 82.7
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 112M
WEIGHT (kg): 33.1
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6207ZZ
OPPOSITE SIDE : 6206ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 72
VIBRATION: V10
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QR
RATED OUTPUT, HP (kW): 7.5 (5.5)
POLE: 4
CODE: MEATH CODE : 1M002F-400550QRGD0
OUTLINE DRAWING NO.: ONM240161-C
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 20.2 / 11.7 / 11.6
RATED SPEED (min⁻¹): 1450 / 1450 / 1460
RATED EFFICIENCY (%): 84.7 / 84.7 / 84.7
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 132S
WEIGHT (kg): 46.8
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6308ZZ
OPPOSITE SIDE : 6207ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 74
VIBRATION: V10
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QR
RATED OUTPUT, HP (kW): 7.5 (5.5)
POLE: 4
CODE: MEATH CODE : 1M002F-400550QRMJ0
OUTLINE DRAWING NO.: ONM240161-C
RATED VOLTAGE (V): 380 / 415
RATED FREQUENCY (Hz): 50 / 50
RATED CURRENT (A): 11.7 / 11.7
RATED SPEED (min⁻¹): 1450 / 1460
RATED EFFICIENCY (%): 85.8 / 85.6
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 132S
WEIGHT (kg): 46.8
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6308ZZ
OPPOSITE SIDE : 6207ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 74
VIBRATION: V10
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QR
RATED OUTPUT, HP (kW): 10 (7.5)
POLE: 4
CODE: MEATH CODE : 1M002F-400750QRGD0
OUTLINE DRAWING NO.: ONM240162-C
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 26.8 / 15.5 / 15.0
RATED SPEED (min⁻¹): 1450 / 1450 / 1460
RATED EFFICIENCY (%): 86.0 / 86.0 / 86.2
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 132M
WEIGHT (kg): 59.3
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6308ZZ
OPPOSITE SIDE : 6207ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 77
VIBRATION: V10
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QR
RATED OUTPUT, HP (kW): 10 (7.5)
POLE: 4
CODE: MEATH CODE : 1M002F-400750QRMJ0
OUTLINE DRAWING NO.: ONM240162-C
RATED VOLTAGE (V): 380 / 415
RATED FREQUENCY (Hz): 50 / 50
RATED CURRENT (A): 15.4 / 14.7
RATED SPEED (min⁻¹): 1450 / 1460
RATED EFFICIENCY (%): 86.0 / 86.7
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 132M
WEIGHT (kg): 59.3
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6308ZZ
OPPOSITE SIDE : 6207ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 77
VIBRATION: V10
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 15 (11)
POLE: 4
CODE: MEATH CODE : 1M002F-401100Q-GD0
OUTLINE DRAWING NO.: ONM340302-D
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 39.0 / 22.5 / 21.7
RATED SPEED (min⁻¹): 1455 / 1455 / 1465
RATED EFFICIENCY (%): 87.6 / 87.6 / 87.7
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 160M
WEIGHT (kg): 110
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6309ZZ
OPPOSITE SIDE : 6308ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 78
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
APPLIED ITEM: INSULATION REINFORCEMENT FOR INVERTER DRIVE
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 15 (11)
POLE: 4
CODE: MEATH CODE : 1M002F-401100Q-MJ0
OUTLINE DRAWING NO.: ONM340302-D
RATED VOLTAGE (V): 380 / 415
RATED FREQUENCY (Hz): 50 / 50
RATED CURRENT (A): 22.7 / 22.1
RATED SPEED (min⁻¹): 1455 / 1465
RATED EFFICIENCY (%): 87.6 / 87.9
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 160M
WEIGHT (kg): 110
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6309ZZ
OPPOSITE SIDE : 6308ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 78
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
APPLIED ITEM: INSULATION REINFORCEMENT FOR INVERTER DRIVE
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 20 (15)
POLE: 4
CODE: MEATH CODE : 1M002F-401500Q-GD0
OUTLINE DRAWING NO.: ONM340303-D
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 52.1 / 30.1 / 28.8
RATED SPEED (min⁻¹): 1455 / 1455 / 1465
RATED EFFICIENCY (%): 89.0 / 89.0 / 89.5
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 160L
WEIGHT (kg): 136
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6309ZZ
OPPOSITE SIDE : 6308ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 82
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
APPLIED ITEM: INSULATION REINFORCEMENT FOR INVERTER DRIVE
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 20 (15)
POLE: 4
CODE: MEATH CODE : 1M002F-401500Q-MJ0
OUTLINE DRAWING NO.: ONM340303-D
RATED VOLTAGE (V): 380 / 415
RATED FREQUENCY (Hz): 50 / 50
RATED CURRENT (A): 30.1 / 29.3
RATED SPEED (min⁻¹): 1455 / 1465
RATED EFFICIENCY (%): 89.2 / 89.5
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 160L
WEIGHT (kg): 136
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6309ZZ
OPPOSITE SIDE : 6308ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 82
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
APPLIED ITEM: INSULATION REINFORCEMENT FOR INVERTER DRIVE
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 25 (18.5)
POLE: 4
CODE: MEATH CODE : 1M002F-401850Q-GD0
OUTLINE DRAWING NO.: ONM340304-D
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 66.1 / 38.2 / 39.2
RATED SPEED (min⁻¹): 1475 / 1475 / 1480
RATED EFFICIENCY (%): 89.9 / 89.9 / 89.3
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180M
WEIGHT (kg): 193
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6311ZZ
OPPOSITE SIDE : 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 82
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
APPLIED ITEM: INSULATION REINFORCEMENT FOR INVERTER DRIVE
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 25 (18.5)
POLE: 4
CODE: MEATH CODE : 1M002F-401850Q-MJ0
OUTLINE DRAWING NO.: ONM340304-D
RATED VOLTAGE (V): 380 / 415
RATED FREQUENCY (Hz): 50 / 50
RATED CURRENT (A): 37.6 / 37.4
RATED SPEED (min⁻¹): 1470 / 1480
RATED EFFICIENCY (%): 89.9 / 89.8
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180M
WEIGHT (kg): 193
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6311ZZ
OPPOSITE SIDE : 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 82
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
APPLIED ITEM: INSULATION REINFORCEMENT FOR INVERTER DRIVE
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 30 (22)
POLE: 4
CODE: MEATH CODE : 1M002F-402200Q-GD0
OUTLINE DRAWING NO.: ONM340304-D
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 76.6 / 44.2 / 43.9
RATED SPEED (min⁻¹): 1475 / 1475 / 1480
RATED EFFICIENCY (%): 90.2 / 90.2 / 90.0
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180M
WEIGHT (kg): 213
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6311ZZ
OPPOSITE SIDE : 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 82
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
APPLIED ITEM: INSULATION REINFORCEMENT FOR INVERTER DRIVE
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 30 (22)
POLE: 4
CODE: MEATH CODE : 1M002F-402200Q-MJ0
OUTLINE DRAWING NO.: ONM340304-D
RATED VOLTAGE (V): 380 / 415
RATED FREQUENCY (Hz): 50 / 50
RATED CURRENT (A): 44.2 / 43.7
RATED SPEED (min⁻¹): 1470 / 1475
RATED EFFICIENCY (%): 90.2 / 90.0
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180M
WEIGHT (kg): 213
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6311ZZ
OPPOSITE SIDE : 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 82
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
APPLIED ITEM: INSULATION REINFORCEMENT FOR INVERTER DRIVE
PRODUCTION COUNTRY: THAILAND
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 40 (30)
POLE: 4
CODE: MEATH CODE : 1M002F-403000Q-GD0
OUTLINE DRAWING NO.: ONM340305-D
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 102.0 / 58.9 / 57.0
RATED SPEED (min⁻¹): 1465 / 1470 / 1475
RATED EFFICIENCY (%): 90.7 / 90.7 / 90.7
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180L
WEIGHT (kg): 231
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6312ZZ
OPPOSITE SIDE : 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 84
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
APPLIED ITEM: INSULATION REINFORCEMENT FOR INVERTER DRIVE
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 40 (30)
POLE: 4
CODE: MEATH CODE : 1M002F-403000Q-MJ0
OUTLINE DRAWING NO.: ONM340305-D
RATED VOLTAGE (V): 380 / 415
RATED FREQUENCY (Hz): 50 / 50
RATED CURRENT (A): 58.9 / 56.2
RATED SPEED (min⁻¹): 1465 / 1470
RATED EFFICIENCY (%): 90.7 / 90.7
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180L
WEIGHT (kg): 231
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6312ZZ
OPPOSITE SIDE : 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 84
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
APPLIED ITEM: INSULATION REINFORCEMENT FOR INVERTER DRIVE
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 50 (37)
POLE: 4
CODE: MEATH CODE : 1M002F-403750Q-GD0
OUTLINE DRAWING NO.: ONM440306-D
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 126.4 / 73.0 / 70.0
RATED SPEED (min⁻¹): 1470 / 1470 / 1475
RATED EFFICIENCY (%): 91.2 / 91.2 / 91.2
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 200L
WEIGHT (kg): 287
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6313ZZ
OPPOSITE SIDE : 6311ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 85
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : CAST IRON
PAINTING : POLYURETHANE RESIN
APPLIED ITEM: INSULATION REINFORCEMENT FOR INVERTER DRIVE
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 50 (37)
POLE: 4
CODE: MEATH CODE : 1M002F-403750Q-MJ0
OUTLINE DRAWING NO.: ONM440306-D
RATED VOLTAGE (V): 380 / 415
RATED FREQUENCY (Hz): 50 / 50
RATED CURRENT (A): 73.6 / 72.0
RATED SPEED (min⁻¹): 1475 / 1480
RATED EFFICIENCY (%): 91.2 / 91.2
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 200L
WEIGHT (kg): 287
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6313ZZ
OPPOSITE SIDE : 6311ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 85
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : CAST IRON
PAINTING : POLYURETHANE RESIN
APPLIED ITEM: INSULATION REINFORCEMENT FOR INVERTER DRIVE
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 60 (45)
POLE: 4
CODE: MEATH CODE : 1M002F-404500Q-GD0
OUTLINE DRAWING NO.: ONM440306-D
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 152.9 / 88.3 / 85.5
RATED SPEED (min⁻¹): 1470 / 1470 / 1475
RATED EFFICIENCY (%): 91.7 / 91.7 / 91.7
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 200L
WEIGHT (kg): 311
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6313ZZ
OPPOSITE SIDE : 6311ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 86
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : CAST IRON
PAINTING : POLYURETHANE RESIN
APPLIED ITEM: INSULATION REINFORCEMENT FOR INVERTER DRIVE
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 60 (45)
POLE: 4
CODE: MEATH CODE : 1M002F-404500Q-MJ0
OUTLINE DRAWING NO.: ONM440306-D
RATED VOLTAGE (V): 380 / 415
RATED FREQUENCY (Hz): 50 / 50
RATED CURRENT (A): 88.3 / 85.9
RATED SPEED (min⁻¹): 1470 / 1475
RATED EFFICIENCY (%): 91.7 / 91.7
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 200L
WEIGHT (kg): 311
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6313ZZ
OPPOSITE SIDE : 6311ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 86
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : CAST IRON
PAINTING : POLYURETHANE RESIN
APPLIED ITEM: INSULATION REINFORCEMENT FOR INVERTER DRIVE
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 75 (55)
POLE: 4
CODE: MEATH CODE : 1M002F-405500Q-GD0
OUTLINE DRAWING NO.: ONM440307-D
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 187.1 / 108.0 / 106.3
RATED SPEED (min⁻¹): 1480 / 1480 / 1480
RATED EFFICIENCY (%): 92.2 / 92.2 / 92.1
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 225S
WEIGHT (kg): 356
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6315ZZ
OPPOSITE SIDE : 6312ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 86
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : CAST IRON
PAINTING : POLYURETHANE RESIN
APPLIED ITEM: INSULATION REINFORCEMENT FOR INVERTER DRIVE
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 75 (55)
POLE: 4
CODE: MEATH CODE : 1M002F-405500Q-MJ0
OUTLINE DRAWING NO.: ONM440307-D
RATED VOLTAGE (V): 380 / 415
RATED FREQUENCY (Hz): 50 / 50
RATED CURRENT (A): 106.8 / 103.3
RATED SPEED (min⁻¹): 1475 / 1480
RATED EFFICIENCY (%): 92.2 / 92.2
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 225S
WEIGHT (kg): 356
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6315ZZ
OPPOSITE SIDE : 6312ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 86
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : CAST IRON
PAINTING : POLYURETHANE RESIN
APPLIED ITEM: INSULATION REINFORCEMENT FOR INVERTER DRIVE
PRODUCTION COUNTRY: THAILAND