Products
Three-phase Motor IE1
Foot Mounted 6P
PHASE: 3
MODEL NAME: SF-QR
RATED OUTPUT, HP (kW): 1/4 (0.2)
POLE: 6
CODE: MEATH CODE : 1M002F-600020QRGD0
OUTLINE DRAWING NO.: ONM740173-C
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 1.23 / 0.71 / 0.74
RATED SPEED (min⁻¹): 920 / 920 / 930
RATED EFFICIENCY (%): 64.5 / 64.5 / 63.5
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 71M
WEIGHT (kg): 7.3
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6202ZZ
OPPOSITE SIDE : 6201ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 60
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : STEEL PLATE
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 3
MODEL NAME: SF-QR
RATED OUTPUT, HP (kW): 1/2 (0.4)
POLE: 6
CODE: MEATH CODE : 1M002F-600040QRGD0
OUTLINE DRAWING NO.: ONM840174-C
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 2.23 / 1.28 / 1.30
RATED SPEED (min⁻¹): 920 / 920 / 930
RATED EFFICIENCY (%): 68.2 / 68.2 / 69.0
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 80M
WEIGHT (kg): 11
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6204ZZ
OPPOSITE SIDE : 6203ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 60
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 3
MODEL NAME: SF-QR
RATED OUTPUT, HP (kW): 1 (0.75)
POLE: 6
CODE: MEATH CODE : 1M002F-600075QRGD0
OUTLINE DRAWING NO.: ONM940175-C
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 4.0 / 2.3 / 2.3
RATED SPEED (min⁻¹): 960 / 960 / 965
RATED EFFICIENCY (%): 76.6 / 76.6 / 76.3
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 90L
WEIGHT (kg): 19
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6205ZZ
OPPOSITE SIDE : 6204ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 61
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QR
RATED OUTPUT, HP (kW): 2 (1.5)
POLE: 6
CODE: MEATH CODE : 1M002F-600150QRGD0
OUTLINE DRAWING NO.: ONM040159-D
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 7.4 / 4.3 / 4.5
RATED SPEED (min⁻¹): 940 / 940 / 940
RATED EFFICIENCY (%): 76.4 / 76.4 / 76.1
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 100L
WEIGHT (kg): 25
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6206ZZ
OPPOSITE SIDE : 6205ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 61
VIBRATION: V10
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QR
RATED OUTPUT, HP (kW): 3 (2.2)
POLE: 6
CODE: MEATH CODE : 1M002F-600220QRGD0
OUTLINE DRAWING NO.: ONM041060-C
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 9.7 / 5.6 / 5.4
RATED SPEED (min⁻¹): 940 / 940 / 950
RATED EFFICIENCY (%): 77.7 / 77.7 / 79.0
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 112M
WEIGHT (kg): 35
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6207ZZ
OPPOSITE SIDE : 6206ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 63
VIBRATION: V10
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QR
RATED OUTPUT, HP (kW): 5 (3.7)
POLE: 6
CODE: MEATH CODE : 1M002F-600370QRGD0
OUTLINE DRAWING NO.: ONM240161-C
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 14.5 / 8.4 / 8.3
RATED SPEED (min⁻¹): 950 / 950 / 960
RATED EFFICIENCY (%): 81.8 / 81.8 / 81.5
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 132S
WEIGHT (kg): 46
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING: LOAD SIDE : 6308ZZ | OPPOSITE SIDE : 6207ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 65
VIBRATION: V10
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX: NO. OF LEAD WIRES : 6 | SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QR
RATED OUTPUT, HP (kW): 5 (3.7)
POLE: 6
CODE: MEATH CODE : 1M002F-600370QRMJ0
OUTLINE DRAWING NO.: ONM240161-C
RATED VOLTAGE (V): 380 / 415
RATED FREQUENCY (Hz): 50 / 50
RATED CURRENT (A): 8.52 / 8.50
RATED SPEED (min⁻¹): 950 / 960
RATED EFFICIENCY (%): 81.8 / 81.5
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 132S
WEIGHT (kg): 46
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING: LOAD SIDE : 6308ZZ | OPPOSITE SIDE : 6207ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 65
VIBRATION: V10
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX: NO. OF LEAD WIRES : 6 | SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QR
RATED OUTPUT, HP (kW): 7.5 (5.5)
POLE: 6
CODE: MEATH CODE : 1M002F-600550QRGD0
OUTLINE DRAWING NO.: ONM240162-C
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 21.3 / 12.3 / 12.3
RATED SPEED (min⁻¹): 950 / 950 / 950
RATED EFFICIENCY (%): 83.1 / 83.1 / 83.1
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 132M
WEIGHT (kg): 57.5
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING: LOAD SIDE : 6308ZZ | OPPOSITE SIDE : 6207ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 68
VIBRATION: V10
CIRCUMSTANCE CONDITION:
- AMBIENT TEMPERATURE : -20 ~ +40°C
- AMBIENT HUMIDITY : 95%RH OR LESS
- ABOVE SEA LEVEL : 1000m OR LESS
- ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX: NO. OF LEAD WIRES : 6 | SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
- FRAME : STEEL PLATE
- BRACKET : ALUMINIUM
- SHAFT : CARBON STEEL
- STATOR CORE : ELECTRICAL STEEL
- WIRE : ENAMELLED COPPER MAGNET WIRE
- ROTOR CORE : ELECTRICAL STEEL
- CONDUCTOR : ALUMINIUM
- TERMINAL BOX : STEEL PLATE
- PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QR
RATED OUTPUT, HP (kW): 7.5 (5.5)
POLE: 6
CODE: MEATH CODE : 1M002F-600550QRMJ0
OUTLINE DRAWING NO.: ONM240162-C
RATED VOLTAGE (V): 380 / 415
RATED FREQUENCY (Hz): 50 / 50
RATED CURRENT (A): 12.5 / 12.6
RATED SPEED (min⁻¹): 950 / 960
RATED EFFICIENCY (%): 83.1 / 83.1
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 132M
WEIGHT (kg): 57.5
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING: LOAD SIDE : 6308ZZ / OPPOSITE SIDE : 6207ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 68
VIBRATION: V10
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX: NO. OF LEAD WIRES : 6 / SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 10 (7.5)
POLE: 6
CODE: MEATH CODE : 1M002F-600750Q-GD0
OUTLINE DRAWING NO.: ONM340320-D
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 29.1 / 16.8 / 16.4
RATED SPEED (min⁻¹): 965 / 965 / 970
RATED EFFICIENCY (%): 84.7 / 84.7 / 85.2
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 160M
WEIGHT (kg): 107
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING: LOAD SIDE : 6309ZZ / OPPOSITE SIDE : 6308ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 70
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX: NO. OF LEAD WIRES : 6 / SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 10 (7.5)
POLE: 6
CODE: MEATH CODE : 1M002F-600750Q-MJ0
OUTLINE DRAWING NO.: ONM340320-D
RATED VOLTAGE (V): 380 / 415
RATED FREQUENCY (Hz): 50 / 50
RATED CURRENT (A): 17.1 / 17.0
RATED SPEED (min⁻¹): 965 / 970
RATED EFFICIENCY (%): 84.7 / 84.7
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 160M
WEIGHT (kg): 107
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING: LOAD SIDE : 6309ZZ / OPPOSITE SIDE : 6308ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 70
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX: NO. OF LEAD WIRES : 6 / SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 15 (11)
POLE: 6
CODE: MEATH CODE : 1M002F-601100Q-GD0
OUTLINE DRAWING NO.: ONM340303-D
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 42.1 / 24.3 / 23.6
RATED SPEED (min⁻¹): 960 / 960 / 970
RATED EFFICIENCY (%): 86.4 / 86.4 / 86.4
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 160L
WEIGHT (kg): 135
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING: LOAD SIDE : 6309ZZ / OPPOSITE SIDE : 6308ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 72
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX: NO. OF LEAD WIRES : 6 / SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 15 (11)
POLE: 6
CODE: MEATH CODE : 1M002F-601100Q-MJ0
OUTLINE DRAWING NO.: ONM340303-D
RATED VOLTAGE (V): 380 / 415
RATED FREQUENCY (Hz): 50 / 50
RATED CURRENT (A): 24.3 / 23.8
RATED SPEED (min⁻¹): 960 / 970
RATED EFFICIENCY (%): 86.4 / 86.4
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 160L
WEIGHT (kg): 135
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING: LOAD SIDE : 6309ZZ / OPPOSITE SIDE : 6308ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 72
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX: NO. OF LEAD WIRES : 6 / SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 20 (15)
POLE: 6
CODE: MEATH CODE : 1M002F-601500Q-GD0
OUTLINE DRAWING NO.: ONM340304-D
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 56.3 / 32.5 / 32.1
RATED SPEED (min⁻¹): 975 / 975 / 980
RATED EFFICIENCY (%): 89.0 / 89.0 / 88.3
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180M
WEIGHT (kg): 202
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING: LOAD SIDE : 6311ZZ / OPPOSITE SIDE : 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 74
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX: NO. OF LEAD WIRES : 6 / SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 20 (15)
POLE: 6
CODE: MEATH CODE : 1M002F-601500Q-MJ0
OUTLINE DRAWING NO.: ONM340304-D
RATED VOLTAGE (V): 380 / 415
RATED FREQUENCY (Hz): 50 / 50
RATED CURRENT (A): 32.5 / 32.1
RATED SPEED (min⁻¹): 975 / 980
RATED EFFICIENCY (%): 88.5 / 88.3
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180M
WEIGHT (kg): 202
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING: LOAD SIDE : 6311ZZ / OPPOSITE SIDE : 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 74
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX: NO. OF LEAD WIRES : 6 / SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 25 (18.5)
POLE: 6
CODE: MEATH CODE : 1M002F-601850Q-GD0
OUTLINE DRAWING NO.: ONM340305-D
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 68.4 / 39.5 / 38.7
RATED SPEED (min⁻¹): 975 / 975 / 980
RATED EFFICIENCY (%): 88.6 / 88.6 / 88.9
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180L
WEIGHT (kg): 221
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING: LOAD SIDE : 6312ZZ / OPPOSITE SIDE : 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 77
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX: NO. OF LEAD WIRES : 6 / SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 25 (18.5)
POLE: 6
CODE: MEATH CODE : 1M002F-601850Q-MJ0
OUTLINE DRAWING NO.: ONM340305-D
RATED VOLTAGE (V): 380 / 415
RATED FREQUENCY (Hz): 50 / 50
RATED CURRENT (A): 39.0 / 37.8
RATED SPEED (min⁻¹): 975 / 980
RATED EFFICIENCY (%): 88.6 / 88.9
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180L
WEIGHT (kg): 221
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING: LOAD SIDE : 6312ZZ / OPPOSITE SIDE : 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 77
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX: NO. OF LEAD WIRES : 6 / SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 30 (22)
POLE: 6
CODE: MEATH CODE : 1M002F-602200Q-GD0
OUTLINE DRAWING NO.: ONM340305-D
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 79.8 / 46.1 / 43.9
RATED SPEED (min⁻¹): 970 / 970 / 975
RATED EFFICIENCY (%): 89.2 / 89.2 / 89.2
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180L
WEIGHT (kg): 235
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING: LOAD SIDE : 6312ZZ / OPPOSITE SIDE : 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 79
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX: NO. OF LEAD WIRES : 6 / SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 30 (22)
POLE: 6
CODE: MEATH CODE : 1M002F-602200Q-MJ0
OUTLINE DRAWING NO.: ONM340305-D
RATED VOLTAGE (V): 380 / 415
RATED FREQUENCY (Hz): 50 / 50
RATED CURRENT (A): 45.8 / 43.5
RATED SPEED (min⁻¹): 970 / 975
RATED EFFICIENCY (%): 89.2 / 89.2
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180L
WEIGHT (kg): 235
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING: LOAD SIDE : 6312ZZ / OPPOSITE SIDE : 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 79
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX: NO. OF LEAD WIRES : 6 / SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 40 (30)
POLE: 6
CODE: MEATH CODE : 1M002F-603000Q-GD0
OUTLINE DRAWING NO.: ONM440306-D
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 106 / 61.1 / 59.5
RATED SPEED (min⁻¹): 975 / 975 / 980
RATED EFFICIENCY (%): 90.2 / 90.2 / 90.2
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 200L
WEIGHT (kg): 297
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING: LOAD SIDE : 6313ZZ / OPPOSITE SIDE : 6311ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 81
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX: NO. OF LEAD WIRES : 6 / SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : CAST IRON
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 40 (30)
POLE: 6
CODE: MEATH CODE : 1M002F-603000Q-MJ0
OUTLINE DRAWING NO.: ONM440306-D
RATED VOLTAGE (V): 380 / 415
RATED FREQUENCY (Hz): 50 / 50
RATED CURRENT (A): 61.1 / 59.0
RATED SPEED (min⁻¹): 975 / 980
RATED EFFICIENCY (%): 90.2 / 90.2
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 200L
WEIGHT (kg): 297
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING: LOAD SIDE : 6313ZZ / OPPOSITE SIDE : 6311ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 81
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX: NO. OF LEAD WIRES : 6 / SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : CAST IRON
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 50 (37)
POLE: 6
CODE: MEATH CODE : 1M002F-603750Q-GD0
OUTLINE DRAWING NO.: ONM440306-D
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 129 | 74.3 | 71.7
RATED SPEED (min⁻¹): 975 | 975 | 980
RATED EFFICIENCY (%): 90.8 | 90.8 | 90.8
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 200L
WEIGHT (kg): 343
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6313ZZ
OPPOSITE SIDE : 6311ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 81
VIBRATION: V15
CIRCUMSTANCE
AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : CAST IRON
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 50 (37)
POLE: 6
CODE: MEATH CODE : 1M002F-603750Q-MJ0
OUTLINE DRAWING NO.: ONM440306-D
RATED VOLTAGE (V): 380 | 415
RATED FREQUENCY (Hz): 50 | 50
RATED CURRENT (A): 75.1 | 74.0
RATED SPEED (min⁻¹): 975 | 980
RATED EFFICIENCY (%): 90.8 | 90.8
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 200L
WEIGHT (kg): 343
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6313ZZ
OPPOSITE SIDE : 6311ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 81
VIBRATION: V15
CIRCUMSTANCE:
AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : CAST IRON
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 60 (45)
POLE: 6
CODE: MEATH CODE : 1M002F-604500Q-GD0
OUTLINE DRAWING NO.: ONM440307-D
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 155 | 89.4 | 85.5
RATED SPEED (min⁻¹): 980 | 980 | 985
RATED EFFICIENCY (%): 91.4 | 91.4 | 91.4
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 225S
WEIGHT (kg): 372
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6315ZZ
OPPOSITE SIDE : 6312ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 83
VIBRATION: V15
CIRCUMSTANCE:
AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : CAST IRON
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 60 (45)
POLE: 6
CODE: MEATH CODE : 1M002F-604500Q-MJ0
OUTLINE DRAWING NO.: ONM440307-D
RATED VOLTAGE (V): 380 | 415
RATED FREQUENCY (Hz): 50 | 50
RATED CURRENT (A): 89.1 | 85.5
RATED SPEED (min⁻¹): 980 | 985
RATED EFFICIENCY (%): 91.4 | 91.4
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 225S
WEIGHT (kg): 372
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6315ZZ
OPPOSITE SIDE : 6312ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 83
VIBRATION: V15
CIRCUMSTANCE:
AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : CAST IRON
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND