Products
Three-phase Motor IE1
Foot Mounted 2P
PHASE: 3
MODEL NAME: SF-QR
RATED OUTPUT, HP (kW): 1/4 (0.2)
POLE: 2
CODE: MEATH CODE : 1M002F-200020QRGD0
OUTLINE DRAWING NO.: ONM640172-C
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 1.00 / 0.60 / 0.61
RATED SPEED (min⁻¹): 2850 / 2850 / 2880
RATED EFFICIENCY (%): 68.5 / 68.5 / 68.3
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 63M
WEIGHT (kg): 5
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING: LOAD SIDE : 6201ZZ
BEARING: OPPOSITE SIDE : 6201ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 66
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : STEEL PLATE
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 3
MODEL NAME: SF-QR
RATED OUTPUT, HP (kW): 1/2 (0.4)
POLE: 2
CODE: MEATH CODE : 1M002F-200040QRGD0
OUTLINE DRAWING NO.: ONM740173-C
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 1.80 / 1.05 / 1.00
RATED SPEED (min⁻¹): 2830 / 2830 / 2860
RATED EFFICIENCY (%): 70.7 / 70.7 / 73.6
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 71M
WEIGHT (kg): 7
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING: LOAD SIDE : 6202ZZ
BEARING: OPPOSITE SIDE : 6201ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 69
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : STEEL PLATE
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 3
MODEL NAME: SF-QR
RATED OUTPUT, HP (kW): 1 (0.75)
POLE: 2
CODE: MEATH CODE : 1M002F-200075QRGD0
OUTLINE DRAWING NO.: ONM840174-C
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 3.00 / 1.75 / 1.77
RATED SPEED (min⁻¹): 2830 / 2830 / 2850
RATED EFFICIENCY (%): 76.7 / 76.7 / 75.7
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 80M
WEIGHT (kg): 10.5
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING: LOAD SIDE : 6204ZZ
BEARING: OPPOSITE SIDE : 6203ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 73
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 3
MODEL NAME: SF-QR
RATED OUTPUT, HP (kW): 2 (1.5)
POLE: 2
CODE: MEATH CODE : 1M002F-200150QRGD0
OUTLINE DRAWING NO.: ONM940175-C
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 5.5 / 3.2 / 3.1
RATED SPEED (min⁻¹): 2870 / 2870 / 2900
RATED EFFICIENCY (%): 81.5 / 81.5 / 82.6
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 90L
WEIGHT (kg): 16.5
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING: LOAD SIDE : 6205ZZ
BEARING: OPPOSITE SIDE : 6204ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 75
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 3
MODEL NAME: SF-QR
RATED OUTPUT, HP (kW): 3 (2.2)
POLE: 2
CODE: MEATH CODE : 1M002F-200220QRGD0
OUTLINE DRAWING NO.: ONM940175-C
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 7.8 / 4.5 / 4.3
RATED SPEED (min⁻¹): 2850 / 2850 / 2880
RATED EFFICIENCY (%): 82.9 / 82.9 / 84.6
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 90L
WEIGHT (kg): 20
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING: LOAD SIDE : 6205ZZ
BEARING: OPPOSITE SIDE : 6204ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 77
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QR
RATED OUTPUT, HP (kW): 5 (3.7)
POLE: 2
CODE: MEATH CODE : 1M002F-200370QRGD0
OUTLINE DRAWING NO.: ONM140160-C
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 12.8 / 7.4 / 7.0
RATED SPEED (min⁻¹): 2890 / 2890 / 2920
RATED EFFICIENCY (%): 82.7 / 82.7 / 83.2
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 112M
WEIGHT (kg): 31
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING: LOAD SIDE : 6207ZZ
BEARING: OPPOSITE SIDE : 6206ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 80
VIBRATION: V10
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QR
RATED OUTPUT, HP (kW): 5 (3.7)
POLE: 2
CODE: MEATH CODE: 1M002F-200370QRMJ0
OUTLINE DRAWING NO.: ONM140160-C
RATED VOLTAGE (V): 380, 415
RATED FREQUENCY (Hz): 50
RATED CURRENT (A): 7.5, 7.1
RATED SPEED (min⁻¹): 2890, 2910
RATED EFFICIENCY (%): 82.7, 83.2
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 112M
WEIGHT (kg): 31
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING LOAD SIDE: 6207ZZ
BEARING OPPOSITE SIDE: 6206ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 80
VIBRATION: V10
AMBIENT TEMPERATURE: -20 ~ +40°C
AMBIENT HUMIDITY: 95%RH OR LESS
ABOVE SEA LEVEL: 1000m OR LESS
ENVIRONMENT: NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX - NO. OF LEAD WIRES: 6
TERMINAL BOX - SOURCE CONNECTION: TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL FRAME: STEEL PLATE
MATERIAL BRACKET: ALUMINIUM
MATERIAL SHAFT: CARBON STEEL
MATERIAL STATOR CORE: ELECTRICAL STEEL
MATERIAL WIRE: ENAMELLED COPPER MAGNET WIRE
MATERIAL ROTOR CORE: ELECTRICAL STEEL
MATERIAL CONDUCTOR: ALUMINIUM
MATERIAL TERMINAL BOX: STEEL PLATE
PAINTING: POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QR
RATED OUTPUT, HP (kW): 7.5 (5.5)
POLE: 2
CODE: MEATH CODE : 1M002F-200550QRGD0
OUTLINE DRAWING NO.: ONM24O161-C
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 19.7 / 11.4 / 11.3
RATED SPEED (min⁻¹): 2885 / 2885 / 2910
RATED EFFICIENCY (%): 84.7 / 84.7 / 84.7
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 132S
WEIGHT (kg): 43
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE: 6308ZZ
OPPOSITE SIDE: 6207ZZ
BEARING GREASE: UREA GREASE
NOISE (dB,A): 83
VIBRATION: V10
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE: -20 ~ +40°C
AMBIENT HUMIDITY: 95%RH OR LESS
ABOVE SEA LEVEL: 1000m OR LESS
ENVIRONMENT: NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES: 6
SOURCE CONNECTION: TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME: STEEL PLATE
BRACKET: ALUMINIUM
SHAFT: CARBON STEEL
STATOR CORE: ELECTRICAL STEEL
WIRE: ENAMELLED COPPER MAGNET WIRE
ROTOR CORE: ELECTRICAL STEEL
CONDUCTOR: ALUMINIUM
TERMINAL BOX: STEEL PLATE
PAINTING: POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QR
RATED OUTPUT, HP (kW): 7.5 (5.5)
POLE: 2
CODE: MEATH CODE : 1M002F-200550QRMJ0
OUTLINE DRAWING NO.: ONM24O161-C
RATED VOLTAGE (V): 380 / 415
RATED FREQUENCY (Hz): 50 / 50
RATED CURRENT (A): 11.4 / 11.2
RATED SPEED (min⁻¹): 2900 / 2910
RATED EFFICIENCY (%): 84.7 / 84.7
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 132S
WEIGHT (kg): 43
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE: 6308ZZ
OPPOSITE SIDE: 6207ZZ
BEARING GREASE: UREA GREASE
NOISE (dB,A): 83
VIBRATION: V10
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE: -20 ~ +40°C
AMBIENT HUMIDITY: 95%RH OR LESS
ABOVE SEA LEVEL: 1000m OR LESS
ENVIRONMENT: NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES: 6
SOURCE CONNECTION: TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME: STEEL PLATE
BRACKET: ALUMINIUM
SHAFT: CARBON STEEL
STATOR CORE: ELECTRICAL STEEL
WIRE: ENAMELLED COPPER MAGNET WIRE
ROTOR CORE: ELECTRICAL STEEL
CONDUCTOR: ALUMINIUM
TERMINAL BOX: STEEL PLATE
PAINTING: POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QR
RATED OUTPUT, HP (kW): 10 (7.5)
POLE: 2
CODE: MEATH CODE : 1M002F-200750QRGD0
OUTLINE DRAWING NO.: ONM24O161-C
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 25.5 / 14.7 / 14.0
RATED SPEED (min⁻¹): 2890 / 2890 / 2910
RATED EFFICIENCY (%): 86.0 / 86.0 / 86.0
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 132S
WEIGHT (kg): 51
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE: 6308ZZ
OPPOSITE SIDE: 6207ZZ
BEARING GREASE: UREA GREASE
NOISE (dB,A): 84
VIBRATION: V10
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE: -20 ~ +40°C
AMBIENT HUMIDITY: 95%RH OR LESS
ABOVE SEA LEVEL: 1000m OR LESS
ENVIRONMENT: NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES: 6
SOURCE CONNECTION: TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME: STEEL PLATE
BRACKET: ALUMINIUM
SHAFT: CARBON STEEL
STATOR CORE: ELECTRICAL STEEL
WIRE: ENAMELLED COPPER MAGNET WIRE
ROTOR CORE: ELECTRICAL STEEL
CONDUCTOR: ALUMINIUM
TERMINAL BOX: STEEL PLATE
PAINTING: POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QR
RATED OUTPUT, HP (kW): 10 (7.5)
POLE: 2
CODE: MEATH CODE : 1M002F-200750QRMJ0
OUTLINE DRAWING NO.: ONM24O161-C
RATED VOLTAGE (V): 380 / 415
RATED FREQUENCY (Hz): 50 / 50
RATED CURRENT (A): 14.8 / 14.2
RATED SPEED (min⁻¹): 2900 / 2920
RATED EFFICIENCY (%): 86.0 / 86.0
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 132S
WEIGHT (kg): 51
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE: 6308ZZ
OPPOSITE SIDE: 6207ZZ
BEARING GREASE: UREA GREASE
NOISE (dB,A): 84
VIBRATION: V10
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE: -20 ~ +40°C
AMBIENT HUMIDITY: 95%RH OR LESS
ABOVE SEA LEVEL: 1000m OR LESS
ENVIRONMENT: NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES: 6
SOURCE CONNECTION: TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME: STEEL PLATE
BRACKET: ALUMINIUM
SHAFT: CARBON STEEL
STATOR CORE: ELECTRICAL STEEL
WIRE: ENAMELLED COPPER MAGNET WIRE
ROTOR CORE: ELECTRICAL STEEL
CONDUCTOR: ALUMINIUM
TERMINAL BOX: STEEL PLATE
PAINTING: POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 15 (11)
POLE: 2
CODE: MEATH CODE : 1M002F-201100G-GD0
OUTLINE DRAWING NO.: ONM34O302-D
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 38.3 / 22.1 / 21.0
RATED SPEED (min⁻¹): 2915 / 2915 / 2930
RATED EFFICIENCY (%): 87.6 / 87.6 / 87.9
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 160M
WEIGHT (kg): 105
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE: 6309ZZ
OPPOSITE SIDE: 6308ZZ
BEARING GREASE: UREA GREASE
NOISE (dB,A): 87
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE: -20 ~ +40°C
AMBIENT HUMIDITY: 95%RH OR LESS
ABOVE SEA LEVEL: 1000m OR LESS
ENVIRONMENT: NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES: 6
SOURCE CONNECTION: LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME: CAST IRON
BRACKET: CAST IRON
SHAFT: CARBON STEEL
STATOR CORE: ELECTRICAL STEEL
WIRE: ENAMELLED COPPER MAGNET WIRE
ROTOR CORE: ELECTRICAL STEEL
CONDUCTOR: ALUMINIUM
TERMINAL BOX: STEEL PLATE
PAINTING: POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 15 (11)
POLE: 2
CODE: MEATH CODE : 1M002F-201100Q-MJ0
OUTLINE DRAWING NO.: ONM34O302-D
RATED VOLTAGE (V): 380 / 415
RATED FREQUENCY (Hz): 50 / 50
RATED CURRENT (A): 22.1 / 21.0
RATED SPEED (min⁻¹): 2915 / 2930
RATED EFFICIENCY (%): 87.6 / 87.9
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 160M
WEIGHT (kg): 105
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE: 6309ZZ
OPPOSITE SIDE: 6308ZZ
BEARING GREASE: UREA GREASE
NOISE (dB,A): 87
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE: -20 ~ +40°C
AMBIENT HUMIDITY: 95%RH OR LESS
ABOVE SEA LEVEL: 1000m OR LESS
ENVIRONMENT: NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES: 6
SOURCE CONNECTION: LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME: CAST IRON
BRACKET: CAST IRON
SHAFT: CARBON STEEL
STATOR CORE: ELECTRICAL STEEL
WIRE: ENAMELLED COPPER MAGNET WIRE
ROTOR CORE: ELECTRICAL STEEL
CONDUCTOR: ALUMINIUM
TERMINAL BOX: STEEL PLATE
PAINTING: POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 20 (15)
POLE: 2
CODE: MEATH CODE : 1M002F-201500G-GD0
OUTLINE DRAWING NO.: ONM34O302-D
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 51.4 / 29.7 / 28.4
RATED SPEED (min⁻¹): 2910 / 2910 / 2930
RATED EFFICIENCY (%): 88.7 / 88.7 / 89.1
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 160M
WEIGHT (kg): 115
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE: 6309ZZ
OPPOSITE SIDE: 6308ZZ
BEARING GREASE: UREA GREASE
NOISE (dB,A): 87
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE: -20 ~ +40°C
AMBIENT HUMIDITY: 95%RH OR LESS
ABOVE SEA LEVEL: 1000m OR LESS
ENVIRONMENT: NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES: 6
SOURCE CONNECTION: LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME: CAST IRON
BRACKET: CAST IRON
SHAFT: CARBON STEEL
STATOR CORE: ELECTRICAL STEEL
WIRE: ENAMELLED COPPER MAGNET WIRE
ROTOR CORE: ELECTRICAL STEEL
CONDUCTOR: ALUMINIUM
TERMINAL BOX: STEEL PLATE
PAINTING: POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 20 (15)
POLE: 2
CODE: MEATH CODE : 1M002F-201500Q-MJ0
OUTLINE DRAWING NO.: ONM34O302-D
RATED VOLTAGE (V): 380 / 415
RATED FREQUENCY (Hz): 50 / 50
RATED CURRENT (A): 29.5 / 28.1
RATED SPEED (min⁻¹): 2910 / 2930
RATED EFFICIENCY (%): 88.7 / 89.1
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 160M
WEIGHT (kg): 115
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE: 6309ZZ
OPPOSITE SIDE: 6308ZZ
BEARING GREASE: UREA GREASE
NOISE (dB,A): 87
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE: -20 ~ +40°C
AMBIENT HUMIDITY: 95%RH OR LESS
ABOVE SEA LEVEL: 1000m OR LESS
ENVIRONMENT: NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES: 6
SOURCE CONNECTION: LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME: CAST IRON
BRACKET: CAST IRON
SHAFT: CARBON STEEL
STATOR CORE: ELECTRICAL STEEL
WIRE: ENAMELLED COPPER MAGNET WIRE
ROTOR CORE: ELECTRICAL STEEL
CONDUCTOR: ALUMINIUM
TERMINAL BOX: STEEL PLATE
PAINTING: POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 25 (18.5)
POLE: 2
CODE: MEATH CODE : 1M002F-201850Q-GD0
OUTLINE DRAWING NO.: ONM34O303-D
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 61.1 / 35.3 / 32.9
RATED SPEED (min⁻¹): 2915 / 2915 / 2935
RATED EFFICIENCY (%): 90.1 / 90.1 / 90.8
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 160L
WEIGHT (kg): 145
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE: 6309ZZ
OPPOSITE SIDE: 6308ZZ
BEARING GREASE: UREA GREASE
NOISE (dB,A): 90
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE: -20 ~ +40°C
AMBIENT HUMIDITY: 95%RH OR LESS
ABOVE SEA LEVEL: 1000m OR LESS
ENVIRONMENT: NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES: 6
SOURCE CONNECTION: LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME: CAST IRON
BRACKET: CAST IRON
SHAFT: CARBON STEEL
STATOR CORE: ELECTRICAL STEEL
WIRE: ENAMELLED COPPER MAGNET WIRE
ROTOR CORE: ELECTRICAL STEEL
CONDUCTOR: ALUMINIUM
TERMINAL BOX: STEEL PLATE
PAINTING: POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 25 (18.5)
POLE: 2
CODE: MEATH CODE : 1M002F-201850Q-MJ0
OUTLINE DRAWING NO.: ONM34O303-D
RATED VOLTAGE (V): 380 / 415
RATED FREQUENCY (Hz): 50 / 50
RATED CURRENT (A): 35.3 / 33.1
RATED SPEED (min⁻¹): 2915 / 2935
RATED EFFICIENCY (%): 90.1 / 90.8
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 160L
WEIGHT (kg): 145
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE: 6309ZZ
OPPOSITE SIDE: 6308ZZ
BEARING GREASE: UREA GREASE
NOISE (dB,A): 90
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE: -20 ~ +40°C
AMBIENT HUMIDITY: 95%RH OR LESS
ABOVE SEA LEVEL: 1000m OR LESS
ENVIRONMENT: NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES: 6
SOURCE CONNECTION: LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME: CAST IRON
BRACKET: CAST IRON
SHAFT: CARBON STEEL
STATOR CORE: ELECTRICAL STEEL
WIRE: ENAMELLED COPPER MAGNET WIRE
ROTOR CORE: ELECTRICAL STEEL
CONDUCTOR: ALUMINIUM
TERMINAL BOX: STEEL PLATE
PAINTING: POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 30 (22)
POLE: 2
CODE: MEATH CODE : 1M002F-202200Q-GD0
OUTLINE DRAWING NO.: ONM34O304-D
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 74.0 / 42.7 / 39.6
RATED SPEED (min⁻¹): 2920 / 2920 / 2940
RATED EFFICIENCY (%): 89.9 / 89.9 / 90.2
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180M
WEIGHT (kg): 189
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE: 6311ZZ
OPPOSITE SIDE: 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB,A): 90
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE: -20 ~ +40°C
AMBIENT HUMIDITY: 95%RH OR LESS
ABOVE SEA LEVEL: 1000m OR LESS
ENVIRONMENT: NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES: 6
SOURCE CONNECTION: LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME: CAST IRON
BRACKET: CAST IRON
SHAFT: CARBON STEEL
STATOR CORE: ELECTRICAL STEEL
WIRE: ENAMELLED COPPER MAGNET WIRE
ROTOR CORE: ELECTRICAL STEEL
CONDUCTOR: ALUMINIUM
TERMINAL BOX: STEEL PLATE
PAINTING: POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 30 (22)
POLE: 2
CODE: MEATH CODE : 1M002F-202200Q-MJ0
OUTLINE DRAWING NO.: ONM34O304-D
RATED VOLTAGE (V): 380 / 415
RATED FREQUENCY (Hz): 50 / 50
RATED CURRENT (A): 42.7 / 40.2
RATED SPEED (min⁻¹): 2930 / 2945
RATED EFFICIENCY (%): 90.2 / 91.0
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180M
WEIGHT (kg): 189
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE: 6311ZZ
OPPOSITE SIDE: 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB,A): 90
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE: -20 ~ +40°C
AMBIENT HUMIDITY: 95%RH OR LESS
ABOVE SEA LEVEL: 1000m OR LESS
ENVIRONMENT: NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES: 6
SOURCE CONNECTION: LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME: CAST IRON
BRACKET: CAST IRON
SHAFT: CARBON STEEL
STATOR CORE: ELECTRICAL STEEL
WIRE: ENAMELLED COPPER MAGNET WIRE
ROTOR CORE: ELECTRICAL STEEL
CONDUCTOR: ALUMINIUM
TERMINAL BOX: STEEL PLATE
PAINTING: POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 40 (30)
POLE: 2
CODE: MEATH CODE : 1M002F-203000Q-GD0
OUTLINE DRAWING NO.: ONM340305-D
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 99.4 / 57.4 / 54.2
RATED SPEED (min⁻¹): 2925 / 2925 / 2945
RATED EFFICIENCY (%): 90.7 / 90.7 / 91.0
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180L
WEIGHT (kg): 220
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6312ZZC3
OPPOSITE SIDE : 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 91
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000M OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 40 (30)
POLE: 2
CODE: MEATH CODE : 1M002F-203000Q-GD0
OUTLINE DRAWING NO.: ONM340305-D
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 99.4 / 57.4 / 54.2
RATED SPEED (min⁻¹): 2925 / 2925 / 2945
RATED EFFICIENCY (%): 90.7 / 90.7 / 91.0
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180L
WEIGHT (kg): 220
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6312ZZC3
OPPOSITE SIDE : 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 91
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 50 (37)
POLE: 2
CODE: MEATH CODE : 1M002F-203750Q-GD0
OUTLINE DRAWING NO.: ONM440306-D
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 122 / 70.3 / 66.7
RATED SPEED (min⁻¹): 2965 / 2965 / 2970
RATED EFFICIENCY (%): 91.6 / 91.6 / 91.8
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 200L
WEIGHT (kg): 303
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6312ZZC3
OPPOSITE SIDE : 6311ZZC3
BEARING GREASE: UREA GREASE
NOISE (dB.A): 91
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : CAST IRON
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 50 (37)
POLE: 2
CODE: MEATH CODE : 1M002F-203750Q-MJ0
OUTLINE DRAWING NO.: ONM440306-D
RATED VOLTAGE (V): 380 / 415
RATED FREQUENCY (Hz): 50 / 50
RATED CURRENT (A): 69.9 / 66.3
RATED SPEED (min⁻¹): 2960 / 2970
RATED EFFICIENCY (%): 91.6 / 91.8
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 200L
WEIGHT (kg): 303
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6312ZZC3
OPPOSITE SIDE : 6311ZZC3
BEARING GREASE: UREA GREASE
NOISE (dB.A): 91
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : CAST IRON
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 60 (45)
POLE: 2
CODE: MEATH CODE : 1M002F-204500Q-GD0
OUTLINE DRAWING NO.: ONM440306-D
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 147 / 85.0 / 80.3
RATED SPEED (min⁻¹): 2960 / 2960 / 2970
RATED EFFICIENCY (%): 91.7 / 91.7 / 92.3
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 200L
WEIGHT (kg): 326
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6312ZZC3
OPPOSITE SIDE : 6311ZZC3
BEARING GREASE: UREA GREASE
NOISE (dB.A): 93
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : CAST IRON
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 60 (45)
POLE: 2
CODE: MEATH CODE : 1M002F-204500Q-MJ0
OUTLINE DRAWING NO.: ONM440306-D
RATED VOLTAGE (V): 380 / 415
RATED FREQUENCY (Hz): 50 / 50
RATED CURRENT (A): 84.6 / 81.1
RATED SPEED (min⁻¹): 2960 / 2970
RATED EFFICIENCY (%): 91.9 / 91.7
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 200L
WEIGHT (kg): 326
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6312ZZC3
OPPOSITE SIDE : 6311ZZC3
BEARING GREASE: UREA GREASE
NOISE (dB.A): 93
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : CAST IRON
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 75 (55)
POLE: 2
CODE: MEATH CODE : 1M002F-205500Q-GD0
OUTLINE DRAWING NO.: ONM440307-D
RATED VOLTAGE (V): 220 / 380 / 415
RATED FREQUENCY (Hz): 50 / 50 / 50
RATED CURRENT (A): 181 / 105 / 96.8
RATED SPEED (min⁻¹): 2950 / 2950 / 2965
RATED EFFICIENCY (%): 92.1 / 92.1 / 92.1
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 225S
WEIGHT (kg): 340
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6312ZZC3
OPPOSITE SIDE : 6312ZZC3
BEARING GREASE: UREA GREASE
NOISE (dB.A): 93
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : CAST IRON
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-Q
RATED OUTPUT, HP (kW): 75 (55)
POLE: 2
CODE: MEATH CODE : 1M002F-205500Q-MJ0
OUTLINE DRAWING NO.: ONM440307-D
RATED VOLTAGE (V): 380 / 415
RATED FREQUENCY (Hz): 50 / 50
RATED CURRENT (A): 104.4 / 98.6
RATED SPEED (min⁻¹): 2955 / 2970
RATED EFFICIENCY (%): 92.1 / 92.1
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 225S
WEIGHT (kg): 340
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FOOT MOUNTED
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6312ZZC3
OPPOSITE SIDE : 6312ZZC3
BEARING GREASE: UREA GREASE
NOISE (dB.A): 93
VIBRATION: V15
CIRCUMSTANCE CONDITION:
AMBIENT TEMPERATURE : -20 ~ +40°C
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : CAST IRON
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND