Products
Three-phase Motor IE1
Flange Mounted 4P
PHASE: 3
MODEL NAME: SF-QRV
RATED OUTPUT, HP (kW): 1/4 (0.2)
POLE: 4
CODE: MEATH CODE : 1M002V-400020QVG0D
OUTLINE DRAWING NO.: ONM640180-B
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 1.10 | 0.65 | 0.69
RATED SPEED (min⁻¹): 1430 | 1430 | 1440
RATED EFFICIENCY (%): 70.2 | 70.2 | 67.4
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 63M
WEIGHT (kg): 6.6
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6201ZZ
OPPOSITE SIDE : 6201ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 59
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : STEEL PLATE
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 3
MODEL NAME: SF-QRV
RATED OUTPUT, HP (kW): 1/2 (0.4)
POLE: 4
CODE: MEATH CODE : 1M002V-400040QVG0D
OUTLINE DRAWING NO.: ONM470181-B
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 2.00 | 1.14 | 1.18
RATED SPEED (min⁻¹): 1400 | 1400 | 1420
RATED EFFICIENCY (%): 73.3 | 73.3 | 72.0
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 71M
WEIGHT (kg): 8.7
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6202ZZ
OPPOSITE SIDE : 6201ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 61
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : STEEL PLATE
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 3
MODEL NAME: SF-QRV
RATED OUTPUT, HP (kW): 1 (0.75)
POLE: 4
CODE: MEATH CODE : 1M002V-400075QVG0D
OUTLINE DRAWING NO.: ONM840182-C
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 3.20 | 1.85 | 1.80
RATED SPEED (min⁻¹): 1400 | 1400 | 1410
RATED EFFICIENCY (%): 76.7 | 76.7 | 78.0
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 80M
WEIGHT (kg): 14
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6204ZZ
OPPOSITE SIDE : 6203ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 63
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 3
MODEL NAME: SF-QRV
RATED OUTPUT, HP (kW): 2 (1.5)
POLE: 4
CODE: MEATH CODE : 1M002V-400150QVG0D
OUTLINE DRAWING NO.: ONM940183-C
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 6.1 | 3.5 | 3.5
RATED SPEED (min⁻¹): 1430 | 1430 | 1440
RATED EFFICIENCY (%): 83.0 | 83.0 | 83.5
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 90L
WEIGHT (kg): 22
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6205ZZ
OPPOSITE SIDE : 6204ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 67
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QRV
RATED OUTPUT, HP (kW): 5 (3.7)
POLE: 4
CODE: MEATH CODE : 1M002V-400370QVG0D
OUTLINE DRAWING NO.: ONM4104164-C
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 14.0 | 8.1 | 8.0
RATED SPEED (min⁻¹): 1430 | 1430 | 1450
RATED EFFICIENCY (%): 83.1 | 83.1 | 83.2
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 112M
WEIGHT (kg): 39
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6207ZZ
OPPOSITE SIDE : 6206ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 72
VIBRATION: V10
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QRV
RATED OUTPUT, HP (kW): 5 (3.7)
POLE: 4
CODE: MEATH CODE : 1M002V-400370QVMJ0
OUTLINE DRAWING NO.: ONM4104164-C
RATED VOLTAGE (V): 380 | 415
RATED FREQUENCY (Hz): 50 | 50
RATED CURRENT (A): 8.1 | 8.0
RATED SPEED (min⁻¹): 1440 | 1450
RATED EFFICIENCY (%): 82.7 | 82.7
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 112M
WEIGHT (kg): 39
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6207ZZ
OPPOSITE SIDE : 6206ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 72
VIBRATION: V10
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
PHASE: 3
MODEL NAME: SF-QRV
RATED OUTPUT, HP (kW): 7.5 (5.5)
POLE: 4
CODE: MEATH CODE : 1M002V-400550QVG0D
OUTLINE DRAWING NO.: ONM240165-B
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 20.2 | 11.7 | 11.6
RATED SPEED (min⁻¹): 1450 | 1450 | 1460
RATED EFFICIENCY (%): 84.7 | 84.7 | 84.7
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 132S
WEIGHT (kg): 56
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6308ZZ
OPPOSITE SIDE : 6207ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 74
VIBRATION: V10
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QRV
RATED OUTPUT, HP (kW): 7.5 (5.5)
POLE: 4
CODE: MEATH CODE : 1M002V-400550QVMJ0
OUTLINE DRAWING NO.: ONM240165-B
RATED VOLTAGE (V): 380 | 415
RATED FREQUENCY (Hz): 50 | 50
RATED CURRENT (A): 11.7 | 11.7
RATED SPEED (min⁻¹): 1450 | 1460
RATED EFFICIENCY (%): 85.8 | 85.6
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 132S
WEIGHT (kg): 56
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6308ZZ
OPPOSITE SIDE : 6207ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 74
VIBRATION: V10
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QRV
RATED OUTPUT, HP (kW): 10 (7.5)
POLE: 4
CODE: MEATH CODE : 1M002V-400750QVG0D
OUTLINE DRAWING NO.: ONM240166-B
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 26.8 | 15.5 | 15.0
RATED SPEED (min⁻¹): 1450 | 1450 | 1460
RATED EFFICIENCY (%): 86.0 | 86.0 | 86.2
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 132M
WEIGHT (kg): 68
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6308ZZ
OPPOSITE SIDE : 6207ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 77
VIBRATION: V10
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QRV
RATED OUTPUT, HP (kW): 10 (7.5)
POLE: 4
CODE: MEATH CODE : 1M002V-400750QVMJ0
OUTLINE DRAWING NO.: ONM240166-B
RATED VOLTAGE (V): 380 | 415
RATED FREQUENCY (Hz): 50 | 50
RATED CURRENT (A): 15.4 | 14.7
RATED SPEED (min⁻¹): 1450 | 1460
RATED EFFICIENCY (%): 86.0 | 86.7
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 132M
WEIGHT (kg): 68
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6308ZZ
OPPOSITE SIDE : 6207ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 77
VIBRATION: V10
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : TERMINAL BLOCK
SHAFT SWING: ≤0.03mm
MATERIAL:
FRAME : STEEL PLATE
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : ALUMINIUM
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QV
RATED OUTPUT, HP (kW): 15 (11)
POLE: 4
CODE: MEATH CODE : 1M002V-401100QVG0
OUTLINE DRAWING NO.: ONM340488-D
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 39.0 | 22.5 | 21.7
RATED SPEED (min⁻¹): 1455 | 1455 | 1465
RATED EFFICIENCY (%): 87.6 | 87.6 | 87.7
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 160M
WEIGHT (kg): 113
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6309ZZ
OPPOSITE SIDE : 6308ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 78
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
APPLIED ITEM: INSULATION REINFORCEMENT FOR INVERTER DRIVE
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QV
RATED OUTPUT, HP (kW): 15 (11)
POLE: 4
CODE: MEATH CODE : 1M002V-401100QVMJ0
OUTLINE DRAWING NO.: ONM340488-D
RATED VOLTAGE (V): 380 | 415
RATED FREQUENCY (Hz): 50 | 50
RATED CURRENT (A): 22.7 | 22.1
RATED SPEED (min⁻¹): 1455 | 1465
RATED EFFICIENCY (%): 87.6 | 87.9
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 160M
WEIGHT (kg): 113
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6309ZZ
OPPOSITE SIDE : 6308ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 78
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
APPLIED ITEM: INSULATION REINFORCEMENT FOR INVERTER DRIVE
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QV
RATED OUTPUT, HP (kW): 20 (15)
POLE: 4
CODE: MEATH CODE : 1M002V-401500QVG0
OUTLINE DRAWING NO.: ONM340489-D
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 52.1 | 30.1 | 28.8
RATED SPEED (min⁻¹): 1455 | 1455 | 1465
RATED EFFICIENCY (%): 89.0 | 89.0 | 89.5
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 160L
WEIGHT (kg): 141
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6309ZZ
OPPOSITE SIDE : 6308ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 82
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
APPLIED ITEM: INSULATION REINFORCEMENT FOR INVERTER DRIVE
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QV
RATED OUTPUT, HP (kW): 20 (15)
POLE: 4
CODE: MEATH CODE : 1M002V-401500QVMJ0
OUTLINE DRAWING NO.: ONM340489-D
RATED VOLTAGE (V): 380 | 415
RATED FREQUENCY (Hz): 50 | 50
RATED CURRENT (A): 30.1 | 29.3
RATED SPEED (min⁻¹): 1455 | 1465
RATED EFFICIENCY (%): 89.2 | 89.5
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 160L
WEIGHT (kg): 141
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6309ZZ
OPPOSITE SIDE : 6308ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 82
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
APPLIED ITEM: INSULATION REINFORCEMENT FOR INVERTER DRIVE
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QV
RATED OUTPUT, HP (kW): 25 (18.5)
POLE: 4
CODE: MEATH CODE : 1M002V-401850QVGD0
OUTLINE DRAWING NO.: ONM340490-D
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 66.1 | 38.2 | 39.2
RATED SPEED (min⁻¹): 1475 | 1475 | 1480
RATED EFFICIENCY (%): 89.9 | 89.9 | 89.3
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180M
WEIGHT (kg): 198
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6311ZZ
OPPOSITE SIDE : 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 82
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
APPLIED ITEM: INSULATION REINFORCEMENT FOR INVERTER DRIVE
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QV
RATED OUTPUT, HP (kW): 25 (18.5)
POLE: 4
CODE: MEATH CODE : 1M002V-401850QVMJ0
OUTLINE DRAWING NO.: ONM340490-D
RATED VOLTAGE (V): 380 | 415
RATED FREQUENCY (Hz): 50 | 50
RATED CURRENT (A): 37.6 | 37.4
RATED SPEED (min⁻¹): 1470 | 1480
RATED EFFICIENCY (%): 89.9 | 89.8
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180M
WEIGHT (kg): 198
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6311ZZ
OPPOSITE SIDE : 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 82
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
APPLIED ITEM: INSULATION REINFORCEMENT FOR INVERTER DRIVE
PRODUCTION COUNTRY: THAILAND
LT (Low Voltage) 220/380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QV
RATED OUTPUT, HP (kW): 30 (22)
POLE: 4
CODE: MEATH CODE : 1M002V-402200QVG0D
OUTLINE DRAWING NO.: ONM340490-D
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 76.6 | 44.2 | 43.9
RATED SPEED (min⁻¹): 1475 | 1475 | 1480
RATED EFFICIENCY (%): 90.2 | 90.2 | 90.0
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180M
WEIGHT (kg): 218
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6311ZZ
OPPOSITE SIDE : 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 82
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
APPLIED ITEM: INSULATION REINFORCEMENT FOR INVERTER DRIVE
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QV
RATED OUTPUT, HP (kW): 30 (22)
POLE: 4
CODE: MEATH CODE : 1M002V-402200QVMJ0
OUTLINE DRAWING NO.: ONM340490-D
RATED VOLTAGE (V): 380 | 415
RATED FREQUENCY (Hz): 50 | 50
RATED CURRENT (A): 44.2 | 43.7
RATED SPEED (min⁻¹): 1470 | 1475
RATED EFFICIENCY (%): 90.2 | 90.0
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180M
WEIGHT (kg): 218
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6311ZZ
OPPOSITE SIDE : 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 82
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
APPLIED ITEM: INSULATION REINFORCEMENT FOR INVERTER DRIVE
PRODUCTION COUNTRY: THAILAND
PHASE: 3
MODEL NAME: SF-QV
RATED OUTPUT, HP (kW): 40 (30)
POLE: 4
CODE: MEATH CODE : 1M002V-403000QVG0D
OUTLINE DRAWING NO.: ONM340491-D
RATED VOLTAGE (V): 220 | 380 | 415
RATED FREQUENCY (Hz): 50 | 50 | 50
RATED CURRENT (A): 102.0 | 58.9 | 57.0
RATED SPEED (min⁻¹): 1465 | 1470 | 1475
RATED EFFICIENCY (%): 90.7 | 90.7 | 90.7
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180L
WEIGHT (kg): 236
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6312ZZ
OPPOSITE SIDE : 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 84
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
APPLIED ITEM: INSULATION REINFORCEMENT FOR INVERTER DRIVE
PRODUCTION COUNTRY: THAILAND
HT (High Voltage) 380/415V 50Hz
PHASE: 3
MODEL NAME: SF-QV
RATED OUTPUT, HP (kW): 40 (30)
POLE: 4
CODE: MEATH CODE : 1M002V-403000QVMJ0
OUTLINE DRAWING NO.: ONM340491-D
RATED VOLTAGE (V): 380 | 415
RATED FREQUENCY (Hz): 50 | 50
RATED CURRENT (A): 58.9 | 56.2
RATED SPEED (min⁻¹): 1465 | 1470
RATED EFFICIENCY (%): 90.7 | 90.7
EFFICIENCY CLASS: IE1
THERMAL CLASS: 155(F)
RATING: S1 (CONTINUOUS)
ENCLOSURE CONSTRUCTION: TOTALLY ENCLOSED FAN COOLED
DEGREES OF PROTECTION: IP55
METHOD OF COOLING: IC411
FRAME NO.: 180L
WEIGHT (kg): 236
STANDARD: IEC 60034-1, IEC 60034-30-1
INSTALLATION: FLANGE MOUNTED (VERTICAL)
ROTATION: CCW (VIEWED FROM SHAFT END)
BEARING:
LOAD SIDE : 6312ZZ
OPPOSITE SIDE : 6310ZZ
BEARING GREASE: UREA GREASE
NOISE (dB.A): 84
VIBRATION: V15
CIRCUMSTANCE: AMBIENT TEMPERATURE : -20 ~ +40°C
CONDITION:
AMBIENT HUMIDITY : 95%RH OR LESS
ABOVE SEA LEVEL : 1000m OR LESS
ENVIRONMENT : NO BURSTING/EROSIVE GAS OR VAPOR
COLOR: MUNSELL N1.5 (BLACK)
TERMINAL BOX:
NO. OF LEAD WIRES : 6
SOURCE CONNECTION : LEAD WIRES
SHAFT SWING: ≤0.05mm
MATERIAL:
FRAME : CAST IRON
BRACKET LOAD SIDE : CAST IRON (FLANGE)
OPPOSITE SIDE : CAST IRON
SHAFT : CARBON STEEL
STATOR CORE : ELECTRICAL STEEL
WIRE : ENAMELLED COPPER MAGNET WIRE
ROTOR CORE : ELECTRICAL STEEL
CONDUCTOR : ALUMINIUM
TERMINAL BOX : STEEL PLATE
PAINTING : POLYURETHANE RESIN
APPLIED ITEM: INSULATION REINFORCEMENT FOR INVERTER DRIVE
PRODUCTION COUNTRY: THAILAND