Factory Automation

Products

HMI software (GOT)

Remotely monitor the shop floor via GOT

The software expands the functions of GOT and realizes remote monitoring of the shop floor

Product List

Remote Personal Computer Operation Function (Ethernet) License
Remote Personal Computer Operation Function (Ethernet) License open new window

It is a license to use a Remote Personal Computer Operation Function (Ethernet).

VNC Server Function License
VNC Server Function License open new window

It is a license to use a VNC Server Function.

MES I/F Function License
MES I/F Function License open new window

It is a license to use a MES I/F Function.

GOT Mobile Function License for GOT2000
GOT Mobile Function License for GOT2000 open new window

It is a license to use a GOT Mobile Function.

GOT Mobile Function License for GT SoftGOT2000
GOT Mobile Function License for GT SoftGOT2000 open new window

It is a license to use a GOT Mobile Function for GT SoftGOT2000.

GT Works Text to Speech License
GT Works Text to Speech License open new window

Just enter arbitrary text in GT Works3 to create a sound file.

GT Works3 add-on license for GOT2000 enhanced drive control (servo) project data
GT Works3 add-on license for GOT2000 enhanced drive control (servo) project data open new window

With the servo amplifier add-on projects, you can use the drive product interaction functions to improve the efficiency of work, such as the startup of a servo system.

MELSOFT GT SoftGOT2000
MELSOFT GT SoftGOT2000 open new window

GT SoftGOT2000 is the HMI software that runs on personal computers and panel computers.

iQ Monozukuri Process Remote Monitoring
iQ Monozukuri Process Remote Monitoring open new window

iQ Monozukuri Process Remote Monitoring is an application package to easily introduce IoT technologies to the shop floor, collect and visualize information of multiple devices, and collectively manage the information.

iQ Monozukuri ANDON
iQ Monozukuri ANDON open new window

This simple ANDON package easily enables visualization of production sites using GOT2000 and a general-purpose web browser.

Download

Related Link

Inquiries