Semiconductors & Devices

Low Noise GaAs HEMTs Data Sheets

Back

Found: 16 showing 1-16 Results

per page
Search Criteria:
TypeNo. DataSheet Availability Status Noise Figure(dB) Associated Gain(dB) Frequency(GHz) Drain-Source Voltage(V) Drain Current(mA) S-parameter Remarks
Ascending Descending Clear  
MGF4921AM 10/25/2012
326KB
MP 0.35(typ) 0.55(max) 11.5(min) 13.0(typ) 4.0 2.0 15.0 mgf4921am_1002.s2p G
AEC-Q101 qualified
MGF4931AM 4/25/2011
169KB
NRND 0.6(typ) 0.8(max) 10.0(min) 11.5(typ) 12.0 2.0 7.5 mgf4931am_1110.s2p G
MGF4934AM - NRND 0.50(typ) 0.8(max) 11.5(min) 12.5(typ) 12.0 2.0 10.0 - G
MGF4934BM 4/25/2011
171KB
MP 0.50(typ) 0.8(max) 11.5(min) 12.5(typ) 12.0 2.0 10.0 mgf4934bm.s2p G
MGF4934CM 3/16/2015
364KB
MP 0.50(typ) 0.75(max) 11.5(min) 13.0(typ) 12.0 2.0 10.0 mgf4934cm_1110.s2p G
MGF4935AM 3/16/2015
203KB
MP 0.45(typ) 0.65(max) 11.0(min) 12.0(typ) 12.0 2.0 10.0 mgf4935am_1110.s2p G
MGF4936AM 10/07/2011
183KB
MP 0.70dB(max.) 0.50dB 11.0dB(min.) 12.0dB 12.0GHz 2.0V 7.0mA mgf4936am_1110.s2p G
MGF4937AM 4/07/2014
463KB
NEW 0.35(typ) 0.5(max) 11.5(min) 13.0(typ) 12.0 2.0 10 mgf4937am1407.s2p G
MGF4941AL 4/25/2011
186KB
MP 0.35(typ) 0.5(max) 12.0(min) 13.5(typ) 12.0 2.0 10.0 mgf4941al.s2p G
MGF4941CL 3/12/2015
130KB
MP 2.4(typ) 3.8(max) 7.5(min) 10.0(typ) 25.2 1.5 Vg=0V mgf4941cl_1409.s2p G
For automotive application
AEC-Q101 qualified
MGF4951A - DISC 0.4(typ) 0.5(max) 11.0(min) 12.0(typ) 12.0 2.0 10.0 - G
MGF4952A - DISC 0.6(typ) 0.8(max) 11.0(min) 12.0(typ) 12.0 2.0 10.0 - G
MGF4953A 4/25/2011
136KB
NRND 0.4(typ) 0.5(max) 12.0(min) 13.0(typ) 12.0 2.0 10.0 mgf4953a.s2p G
MGF4953B 3/16/2015
311KB
NRND 0.55(typ) 0.8(max) 9.0(min) 10.5(typ) 20.0 2.0 10.0 mgf4953b_0810.s2p G
MGF4964BL 3/16/2015
295KB
MP 0.65(typ) 0.90(max) 11.5(min) 13.5(typ) 20 2.0 10.0 mgf4964bl.s2p G
MGF4965BM 3/16/2015
290KB
MP 0.95(typ) 1.25(max) 9.5(min) 11.5(typ) 20 2 10 mgf4965bm.s2p G

: NEW products    : under Development    : Mass Production    : Not Recommended for New Design    : Phase-Out production    : Discontinued products

Found: 16 showing 1-16 Results

per page