Full SiC modules
Rated voltage=1200V~1700VRated current=75A~1200A
Hybrid SiC power modules
Rated voltage=1200V
Rated current=100A~600A
HV-SiC power modules
Rated voltage=1700V~3300V
Rated current=185A~1200A
IGBT modules LV100 series
Rated voltage=1200V~2000VRated current=800A~1200A
IGBT modules NX series
Rated voltage=650V~1700V
Rated current=35A~1000A
IGBT modules (high-speed)
Rated voltage=600V~1200VRated current=200A~600A
IGBT modules std series
Rated voltage=650V~2000VRated current=75A~600A
IGBT modules
for multi-level inverter
Rated voltage=1200V~1700V
Rated current=185A~1200A
HVIGBT modules X series
std type
Rated voltage=1700V~6500VRated current=600A~2400A
HVIGBT modules X series
dual type
Rated voltage=1700V~4500VRated current=450A~1200A
Automotive IGBT modules J1 series
Rated voltage=650VRated current=600A~700A
Power MOSFET modules
Rated voltage=75V~300V
Rated current=100A~300A
Diode modules
Rated voltage=1200V~6500VRated current=200A~1800A
Thyristor Modules
Not recommended for new designs