Skip to main content

Start main contents


Semiconductors & Devices

Driver IC・Sensors

Infrared Sensor MIR8032B1

Parameter Level Value Unit
Supply situation   In production  
Pixel Resolution   80 x 32 pixel
Thermal Resolution Typ 100 mK
Angle of View   78 x 29 deg
Power Supply Voltage Typ 3.3 V
Current Consumption Max 50 mA
Communication Interface   SPI  
Size <WxHxD>   19.5 x 9.5 x 13.5 mm
RoHS Directive   Compliant with RoHS (2011/65/EU and (EU)2015/863)  

Remarks

RoHS:The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment

Related documents

Document type Title Updated date File type File size Language
Data Sheet - 09/15/2020 pdf PDF 392KB English