Optical Fiber Communication Devices Laser diodes (Discrete) ML768K42T
Parameter | Level | Value | Unit |
---|---|---|---|
Supply situation | In production | ||
Chip type (Data rate) | DFB-LD (10G) | ||
Wavelength | 1310nm | nm | |
Case temperature | -40~+95 | ℃ | |
Package | TO56-CAN | ||
Feature | - | ||
Application (access network) | - | ||
Application (Metro/core system) | SONET/SDH | ||
Various standard (Optical transceiver,Ethernet) | 10GBASE-LR | ||
Multi Source Agreement | - |
Remarks
DFB-LD : Distributed Feed-Back laser diode
SONET/SDH : synchronous optical network/synchronous digital hierarchy
10GBASE-LR : 10Gigabit Ethernet standard