Optical Fiber Communication Devices Laser diodes (Discrete) ML768LA42T
Parameter | Level | Value | Unit |
---|---|---|---|
Supply situation | In production | ||
Chip type (Data rate) | DFB-LD (10G) | ||
Wavelength | 2λ(1270,1330) | nm | |
Case temperature | -40~+95 | ℃ | |
Package | TO56-CAN | ||
Feature | 10Gbps×2λ | ||
Application (access network) | - | ||
Application (Metro/core system) | CPRI | ||
Various standard (Optical transceiver,Ethernet) | - | ||
Multi Source Agreement | - |
Remarks
DFB-LD : Distributed Feed-Back laser diode
CPRI : Common Public Radio Interface