Skip to main content

Start main contents


Semiconductors & Devices

Optical Devices

Optical Fiber Communication Devices Laser diodes (Discrete) ML920AA53S

Parameter Level Value Unit
Supply situation   Discontinued  
Chip type (Data rate)   FP-LD (~1.25G)  
Wavelength   1530nm nm
Case temperature   -40~+95
Package   TO56-CAN  
Feature   -  
Application (access network)   P2P  
Application (Metro/core system)   -  
Various standard (Optical transceiver,Ethernet)   CSFP  
Multi Source Agreement   -  

Remarks

FP-LD : Fabry-Perot lazer diode
P2P : Peer to Peer
CSFP : ompact SFP