Optical Fiber Communication Devices Laser diodes (Discrete) ML920K45S
Parameter | Level | Value | Unit |
---|---|---|---|
Supply situation | Discontinued | ||
Chip type (Data rate) | FP-LD (~1.25G) | ||
Wavelength | 1550nm | nm | |
Case temperature | -40~+85 | ℃ | |
Package | TO56-CAN | ||
Feature | - | ||
Application (access network) | P2P | ||
Application (Metro/core system) | - | ||
Various standard (Optical transceiver,Ethernet) | - | ||
Multi Source Agreement | - |
Remarks
FP-LD : Fabry-Perot lazer diode
P2P : Peer to Peer