Optical Fiber Communication Devices Laser diodes (Discrete) ML920LA46S
Parameter | Level | Value | Unit |
---|---|---|---|
Supply situation | In production | ||
Chip type (Data rate) | DFB-LD (2.5G) | ||
Wavelength | 1490nm | nm | |
Case temperature | -40~+85 | ℃ | |
Package | TO56-CAN | ||
Feature | - | ||
Application (access network) | G-PON OLT | ||
Application (Metro/core system) | - | ||
Various standard (Optical transceiver,Ethernet) | - | ||
Multi Source Agreement | - |
Remarks
DFB-LD : Distributed Feed-Back laser diode
G-PON : Gigabit Passive Optical Network
OLT : Optical Line Terminal