Optical Fiber Communication Devices Photo diodes PD831AK20
Parameter | Level | Value | Unit |
---|---|---|---|
Supply situation | In production | ||
Chip type (Data rate) | APD (2.5G) | ||
Wavelength | 1490nm | ||
Case temperature | -40~+85 | ℃ | |
Package | TO46-CAN | ||
Feature | built-in TIA | ||
Application (access network) | G-PON ONU | ||
Application (Metro/core system) | - | ||
Various standard (Optical transceiver,Ethernet) | - | ||
Multi Source Agreement | - |
Remarks
APD : Avalanche Photo Diode
TIA : Trans-Impedance Amplifier
G-PON : Gigabit Passive Optical Network
ONU : Optical Network Unit