Silicon RF Devices RF High Power MOS FETs (Discrete) RD35HUF2
Parameter | Level | Value | Unit |
---|---|---|---|
Supply situation | In production | ||
Drain Voltage | Typ | 12.5 | V |
Frequency | 175 / 530 | MHz | |
Output Power (Min) | 45 / 43(typ) | W | |
Package | HPM | ||
Input Power (Typ) | 3 | W | |
Drain Efficiency (Min) | 72 / 60(typ) | % | |
Feature | built in Gate Protection Diode | ||
RoHS Directive | Compliant with RoHS (2011/65/EU、(EU) 2015/863) |
Remarks
RoHS : Restriction of the use of certain Hazardous Substances in Electrical and Electronic Equipment