Contributing to the realization of "Green Transformation" (GX) and "Digital Transformation" (DX) with innovative and ever-evolving semiconductors & devices. These include power devices that achieve energy-saving, miniaturization, and high-reliability for power electronic equipment, optical devices and high-frequency devices realizing seamless communication at high speed and high capacity.
 
						Power Devices
Groundbreaking power devices using SiC that help realize carbon neutrality through vastly higher efficiency motor control and a power conversion function.

Optical Devices
High-speed/high-capacity optical fiber communication is possible by equipping these optical devices in large-scale data centers and various communications equipment such as FTTH and 5G base transceiver station (BTS).

High Frequency Devices
Contributing to the higher reliability, miniaturization, and energy-saving of 5G base transceiver station (BTS), satellite communication (SATCOM), and wireless communication equipment such as portable radio systems for business use.