J3 Series

Automotive SiC / Si Power Module

With its compact size and extensive product lineup, it can be used with a wide range of xEVs, helping to extend driving range and improve power consumption. The miniaturization of xEV inverters has been made possible, and the lineup of J3-T-PM*1 , J3-HEXA-S, and J3-HEXA-L supports inverter design for a wide range of electric capacities.

*1:Transfer molded Power Module

Features

  • About 60% smaller modules compared to existing products*2 , which will contribute to smaller xEV inverters
  • Two types of semiconductor elements are used: SiC-MOSFETs and RC-IGBTs (Si)
  • SiC-MOSFET uses a low-loss trench type
  • The RC-IGBT (Si) uses a new structure that combines an IGBT and a freewheeling diode (FWD) on a single chip
  • Comprehensive lineup*3 with various J3-T-PM combinations for scalable xEV inverter designs
  • *2 : 2in1 J-Series T-PM(CT300DJH120)
  • *3 : J3-T-PM and J3-HEXA-S with three J3-T-PMs, and J3-HEXA-L with six J3-T-PMs

Applications

  • EV・HEV
  • High reliability inverter

Lineup

Type Connection Device VDSS / VCES (V) ID / IC (A) Type Name Status
J3-T-PM 2in1 SiC MOSFET 1300 350 Under development
Si RC-IGBT 750 400 Under development
J3-HEXA-S 6in1
with Pin-Fin Base
SiC MOSFET 1300 350 Under development
Si RC-IGBT 750 400 Under development
J3-HEXA-L 6in1
with Pin-Fin Base
SiC MOSFET 1300 700 Under development
Si RC-IGBT 750 800 Under development

Please contact us for samples, datasheets and application notes.

 Enquiries Related to Products

Documents

Corresponding Products

Automotive IGBT modules
J1 series

Direct-cooling 6-in-1 package with cooling fin. Inverter power-loss reduction and high reliability supported by 7th-generation IGBT chip applied CSTBTTM technology.

SiC-MOSFET / RC-IGBT Bare Die

Planar and trench type SiC MOSFET technology and third generation RC-IGBT technology contribute to low power loss and high reliability.

Links to associated page

FAQ

FAQ for Mitsubishi Electric power devices.