Products: Semiconductors & Devices
Production Lineup and Specifications of KD-1200dpi Series for Surface inspection applications
| Basic functions | Basic characteristics | Specifications | Download |

| Product name | KD-1200dpi Series |
| Image Output | 8bit ,10bit mono |
| Data Output format | CoaXPress™ Rev. 1.1 compliant |
| Output Data Rate | Max. 6.25 Gbps × 4ch × 1 or 2 lines |
| Sync signal settings | External Sync Mode, Internal Sync Mode |
| Resolution | 1200dpi, 600dpi |
| Image process function | Dark/White correction, Image merging function, Electronic shutter control, PGA, γ-correction, etc. |
(Reference) Maximum transfer speed supported at each resolution setting
| Resolution setting | 1200 dpi | 600 dpi |
| Monochrome (KD12R365CX2) |
Max.1.1m/sec | Max.4.0m/sec |

Achieving twice the resolution from our conventional 600dpi!
Example : Printed circuit board (Wire width 100μm)

●Interpolation pixels are placed on the same chip as the main pixels to merge images inside the CIS.

| Item | KD12R365CX2 KD12R621CX2 KD12R804CX2 |
KD12R365CX2-NL KD12R621CX2-NL KD12R804CX2-NL |
||||||
| Scan width | ㎜ | 365.7 | 621.7 | 804.6 | 365.7 | 621.7 | 804.6 | |
| Valid pixels | pixel | 18,280 | 29,378 | 38,016 | 18,280 | 29,378 | 38,016 | |
| Pixel density | dpi | 1200/600 | ||||||
| Scan speed | 10bit 8bit |
1200dpi | 55.0 | |||||
| 600dpi | 88.0 | |||||||
| Data output format | – | CoaXPress™ Rev. 1.1 | ||||||
| Output data rate | Gbps | Max 6.25Gbps×4×1ch |
Max 6.25Gbps×4×2ch |
Max 6.25Gbps×4×1ch |
Max 6.25Gbps×4×2ch |
|||
| Power | V | 24V ×1 (4.8A max.) |
24V ×2 (7.1A max.) |
24V ×2 (9.7A max.) |
24V ×1 (2.4A max.) |
24V ×2 (3.5A max.) |
24V ×2 (4.9A max.) |
|
| Light source | – | White LED array | – | |||||
| Focal point | ㎜ | 12.0 (from glass surface) | 14.5 (from glass surface) | |||||
| Size (L×W×H) | ㎜ | 434.1 × 64.0 × 120.1 | 687.1 × 64.0 × 120.1 | 874.1 × 64.0 × 120.1 | 434.1 × 64.0 × 116.9 | 687.1 × 64.0 × 116.9 | 874.1 × 64.0 × 116.9 | |
| Weight | kg | 2.9 | 4.5 | 5.5 | 2.2 | 3.4 | 4.2 | |
* Please download outline drawings here.
* GenICam™ is a trademark registered by EMVA (European Machine Vision Association)
* CoaXPress™ is a trademark registered by AIA (Automated Imaging Association)