PT Automation (Thailand) Co., Ltd. is a leading Industrial IoT distributor in Thailand. Established in 2013 and listed as subsidiary of Synnex (Thailand) PCL in 2017 to fulfill the specific business in Industrial Grade Market.
The IMC-21GA industrial Gigabit media converters are designed to provide reliable and stable 10/100/1000BaseT(X)-to-100/1000Base-SX/LX or selected 100/1000Base SFP module media conversion. The IMC-21GA supports IEEE 802.3az (Energy-Efficient Ethernet) and 10K jumbo frames, allowing it to save power and enhance transmission performance. All IMC-21GA models are subjected to a 100% burn-in test, and they support a standard operating temperature range of 0 to 60°C and an extended operating temperature range of -40 to 75°C.
Features and Benefits
More about Ethernet Media Cvonverters
https://www.moxa.com/en/products/industrial-network-infrastructure/ethernet-media-converters
The IMC-101G industrial Gigabit modular media converters are designed to provide reliable and stable 10/100/1000BaseT(X)-to-1000BaseSX/LX/LHX/ZX media conversion in harsh industrial environments. The IMC-101G’s industrial design is excellent for keeping your industrial automation applications running continuously, and each IMC-101G converter comes with a relay output warning alarm to help prevent damage and loss. All IMC-101G models are subjected to a 100% burn-in test, and they support a standard operating temperature range of 0 to 60°C and an extended operating temperature range of -40 to 75°C.
Features and Benefits
More about Ethernet Media Cvonverters
https://www.moxa.com/en/products/industrial-network-infrastructure/ethernet-media-converters
The EDS-G308 switches are equipped with 8 Gigabit Ethernet ports and 2 fiber-optic ports, making them ideal for applications that demand high bandwidth. The EDS-G308 switches provide an economical solution for your industrial Gigabit Ethernet connections, and the built-in relay warning function alerts network managers when power failures or port breaks occur. The 4-pin DIP switches can be used for controlling broadcast protection, jumbo frames, and IEEE 802.3az energy saving. In addition, 100/1000 SFP speed switching is ideal for easy on-site configuration for any industrial automation application.
Features and Benefits
More about Unmanaged Switches
https://www.moxa.com/en/products/industrial-network-infrastructure/ethernet-switches/unmanaged-switches
The EDS-G205-1GTXSFP switches are equipped with 5 Gigabit Ethernet ports and 1 fiber-optic port, making them ideal for applications that require high bandwidth. The EDS-G205-1GTXSFP switches provide an economical solution for your industrial Gigabit Ethernet connections, and the built-in relay warning function alerts network managers when power failures or port breaks occur. The 4-pin DIP switches can be used for controlling broadcast protection, jumbo frames, and IEEE 802.3az energy saving. In addition, 100/1000 SFP speed switching is ideal for easy on-site configuration for any industrial automation application.
Features and Benefits
More about Unmanaged Switches
https://www.moxa.com/en/products/industrial-network-infrastructure/ethernet-switches/unmanaged-switches
Moxa offers industrial media converters that provide copper-to-fiber Gigabit-speed extensions of up to 120 km over single-mode fiber in harsh conditions.
Moxa's Ethernet-to-fiber media converters feature innovative link fault pass-through, relay output, industrial-grade reliability, and a compact design to withstand industrial environments.
Both IMC-101G and IMC-21GA fiber converters are perfect for megapixel machine vision inspection, public IP surveillance, and outdoor applications that require Gigabit throughput and EMI immunity with fewer hops regardless of distance.
Long-haul Options
Easy Maintenance
Industrial Reliability