Q00CPU Features MELSEC-Q Series Programmable Controllers MELSEC Search by specification|Mitsubishi Electric F.A.
Factory Automation

MELSEC-Q SeriesQ00CPU   Features

Basic information

Product main imageZoom

Model nameQ00CPU
OverviewNumber of I/O points: 1024, number of I/O device points: 2048, program capacity: 8K steps, basic operation processing speed (LD X0): 160 ns, program memory capacity: 94K bytes, external interface: RS-232, without memory card interface
Conformance standardUL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV
Sales statusDiscontinued
Discontinued date2018/09
*Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
Replacement models